(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
HIF3B Series MIL Standard-Compliant Ribbon Cable Connector【1-100 Pieces Per Package】 (Part Number)

HIF3B Series MIL Standard-Compliant Ribbon Cable Connector

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      19,781VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

MIL standard-compliant rectangular ribbon cable connector.
[Features]
· HIF3B series products are developed to comply with the MIL standard and can be used in a wide range of applications.
· Compatible with HIF3 series.
· HIF3B series products are UL-listed connectors.
· Features a mechanism to prevent mis-insertion.
· A form in which inserting the guide key (polarity key) on the pin header side creates a convex section that fits into the concave section (polarity keyway) of the socket. (MIL standard)
· A form in which the mis-insertion prevention guide (polarity guide) on the socket side fits into the slot (polarity slot) on the pin header side.
· A system that embeds the polarizing key in the socket hole and guides it.
· A guide system in which the convex section on the socket side (HIF3A type) combines with the slot located in the center of the pin header side.
· The compatible wire (UL2651) is an AWG#28 ribbon cable (7-core/0.127 mm, jacket diameter of 0.9 ± 0.2 mm).
[Applications]
· A wide variety of models are available, enabling use with a wide range of equipment.

MIL Standard-Compliant Product

HIF3B Series list

HIF3B Series list

Specifications of HIF3B Series MIL Standard Compliant Ribbon Cable Connector

Product Standards

RatingRated current - ID: 1 A, Crimping: 1 A (AWG32/36), Other: 3 ARated voltage: 200 V AC
Operating temperature range: -55°C to 85°C (Note 1)Operating humidity range: 40% to 80%
Storage temperature range: -10°C to 60°C (Note 2)Storage humidity range: 40% to 70% (Note 2)
ItemStandardConditions
1. Insulation resistance1,000 MΩ or moreMeasure at 500 V DC
2. Withstand voltageThere shall be no flashover or dielectric breakdownEnergize at 650 V AC rms for 1 min.
3. Contact resistance15 mΩ or lessMeasure at 0.1 A
4. Vibration resistanceThere shall be no electrical discontinuity for 1 μs or greaterFrequency: 10 to 55 Hz, Single amplitude: 0.75 mm, Three axial directions, 2 hours each
5. Humidity resistanceInsulation resistance: 1,000 MΩ or moreTemperature: 40°C ±2°C, relative humidity: 90 to 95%, left for 96 hours
6. Temperature cycleThere shall be no cracking or abnormalities with any of the parts(-55°C: 30 mins. > 15 to 35°C: Max. 5 mins. >
125°C: 30 mins. > 15 to 35°C: Max. 5 mins.) 5 cycles
7. Durability (Mating / Un-mating)Contact resistance: 15 mΩ or less500 mating / un-mating cycles
8. Solder heat resistanceNo melting of resin parts affecting performanceSolder bath: 260°C for 10 seconds
Manual soldering: Soldering iron temperature of 360°C for 5 seconds

(Note 1) This includes temperature increases caused by the flow of current.
(Note 2) The term "storage" refers to products stored for long periods of time prior to mounting and use. The operating temperature range and humidity range covers non-conducting condition of installed connectors in storage, shipment or during transportation.
(Note 3) Be aware that deformation may occur to the pin header type lock if an excessive load is placed on the inside of the lock.

Materials/Processing

Part NameMaterialsFinishNote
Insulator casePBTBlackUL94V-0
Lock
ContactsBrassContact area: 0.2 μm min. gold plating-
DIP area: 2 μm min. pure tin plating-

Four wall right-angle through hole (HIF3B*-**PA-2.54DS), Four wall straight type (HIF3B*-**PA-2.54DSA), Four wall straight through hole, flux-blister prevention type (HIF3C*-**PA-2.54DSA), Three wall right-angle through hole (HIF3B-**PA-2.54DS), Three wall straight through hole (HIF3B-**PA-2.54DSA)
*Models with plating are a (71) specification.

Part NameMaterialsFinishNote
Insulator casePBTBlackUL94V-0
Lock
ContactsBrassSurface: 0.2 μm min. gold plating-

Wrapping type (HIF3B*-**P-2.54W), Double-layer right-angle through hole (HIF3B*-**PA-2.54WB)
*Models with plating are a (71) specification.

Part NameMaterialsFinishNote
InsulatorPBTBlackUL94V-0
ID contactBeryllium copperContact area: 0.2 μm min. gold plating-
ID area: 0.03 μm min. gold plating-

Socket type (for ID type, with mis-insertion prevention guide / HIF3B*-**D-2.54R), Socket type (for ID / HIF3B-**D-2.54R)

Part NameMaterialsFinishNote
InsulatorPBTBlackUL94V-0

Socket type (for crimping / HIF3B*-**D-2.54C)

HIF3 Series Mating Combination Diagram

Board-to-cable type

Board-to-cable type

Board-to-board type

Board-to-board type

Product Usage

Socket Side (Crimping) Assembly Method

Crimping method
Dedicated tools compatible with each terminal are necessary for connecting crimped contacts.


Contact insertion method
After confirming the crimping contact orientation, insert all the way to the back of the insulation case.
After inserting, lightly pull on the cable to confirm whether the contact lance is firmly fixed into the insulation case.

Contact insertion method

Contact insertion method

Contact replacement method

Contact replacement method

Contact replacement method
Use a contact extraction tool to remove any incorrectly inserted contacts.

Part Number
HIF3BA-26D-2.54R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable pin/contact Number Of Pins Connector Type Rated Current
(A)
Wiring Method Connection direction Representative Standard Plating of part touching terminal Product Category Specifications Features Conforming wire size
(AWG)
Contact Pitch
(mm)

64,536 VND

1 Piece(s) 4 Day(s) or more 10Female26[Cable Connection] Cable Connection1Pressure WeldingStraightULGoldSocketWith Guide for Preventing Incorrect InsertionPolarity Guide Center x128 Flat cable2.54

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connector Shape Rectangular Connector series initials G/H/I G/H/I HIF
M/N/O MIL Allowable Voltage(V) AC200 Operating Temperature Range(°C) -55 to +85

Please check the type/dimensions/specifications of the part HIF3BA-26D-2.54R in the HIF3B Series MIL Standard-Compliant Ribbon Cable Connector series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần HIF3BA-26D-2.54R trong chuỗi HIF3B Series MIL Standard-Compliant Ribbon Cable Connector.

Products like this...

Part Number
HIF3-2226SCC
HIF3-2428SC
HIF3-2428SCA
HIF3BA-30D-2.54C
HIF3BA-30D-2.54R
HIF3BA-34D-2.54R
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSApplicable pin/contact Number Of Pins Connector Type Rated Current
(A)
Wiring Method Connection direction Representative Standard Plating of part touching terminal Product Category Specifications Features Conforming wire size
(AWG)
Contact Pitch
(mm)

296,702 VND

100 Pieces Per Package

100 Pieces Per Package

1 Pack(s) 6 Day(s) or more -Female--3Crimp--Gold (partial)Socket contactLoose terminalVA type22–26NA

390,566 VND

100 Pieces Per Package

100 Pieces Per Package

1 Pack(s) 6 Day(s) or more -Female--3Crimp--GoldSocket contactLoose terminalNA24–28NA

384,221 VND

100 Pieces Per Package

100 Pieces Per Package

1 Pack(s) Same day 10Female--3Crimp--Gold (partial)Socket contactLoose terminalNA24–28NA

34,733 VND

1 Piece(s) Same day 10Female30[Cable Connection] Cable Connection1CrimpStraightULNo terminalSocketGuidePolarity Guide Center x1NA2.54

72,450 VND

1 Piece(s) 4 Day(s) or more 10Female30[Cable Connection] Cable Connection1Pressure WeldingStraightULGoldSocketWith Guide for Preventing Incorrect InsertionPolarity Guide Center x128 Flat cable2.54

65,783 VND

1 Piece(s) Same day 10Female34[Cable Connection] Cable Connection1Pressure WeldingStraightULGoldSocketWith Guide for Preventing Incorrect InsertionPolarity Guide Center x128 Flat cable2.54