(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
MS connectors are compliant with the MIL standard. Plugs come in straight and right-angled versions, and waterproof and TUV-certified versions are available for selection.
[Features]
• Plugs include waterproof versions: Waterproof plugs come in L-shaped and straight types. The L-shaped types use a divided shell so as not to impede wiring.
• Plugs are structured to be waterproof when fitted to a receptacle.
• Waterproof performance is IP67 or better: Types whose receptacle is a male terminal are waterproof as a unit.
• Receptacles are waterproof as units, preventing moisture from infiltrating into the machinery from outside. (Types with female terminals are not waterproof as units.)
• TUV-certified connectors are equipped with protection circuits (ground): When the connector is pulled out, the protection circuit (ground) connects before any other circuit, and breaks after other circuits break.
• The protection circuit is structured to be connected directly to the exterior metal case of the connector.
• Full product line-up: Plug types include straight and L-shaped. Waterproof and TUV-certified versions are available, providing a wide range of selections to match the equipment used.
H/MS Series list
Rating | Shell Size | 10SL | 18 | 20 | 22 | 24 | ||||
---|---|---|---|---|---|---|---|---|---|---|
Contact arrangement | 4 | 3 | 10 | 15 | 29 | 14 | 22 | 23 | 10 | |
Number of contacts | 2 | 3 | 4 | 7 | 17 | 19 | 4 | 8 | 7 | |
Rated current/contact (A) Overall capacity shown in parentheses | 13 [24.5] | 13 [34.5] | 23 [76.2] | 23 [105.7] | 13 [44.2] | 13 A [49.4] | 46 [152.5] | 23 [100.4] | 46 [211.5] | |
Rated voltage | 500 V AC, 700 V DC | |||||||||
Operating Temperature Range | -40 to +125°C | |||||||||
Storage temperature range | -10 to +60°C |
Standard product
Rating | Shell Size | 10SL | 18 | 22 | 24 | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Contact arrangement | 3 | 10 | 22 | 10 | ||||||||||||
Number of contacts | 3 | 4 | 4 | 7 | ||||||||||||
Rated current (A)/contact | 7 | 10 | 13 | 17 | 23 | 17 | 23 | 23 | 35 | 46 | 23 | 35 | 46 | 23 | 35 | |
Wire size (mm2) | 0.5 | 0.75 | 1.25 | 2 | 3.5 | 2 | 3.5 | 3.5 | 5.5 | 8 | 3.5 | 5.5 | 8 | 3.5 | 5.5 | |
Rated voltage (V) AC/DC | 200 | 500 | 250 | 500 | 250 | 250 | ||||||||||
Pollution level | 3 | 2 | 3 | 2 | 3 | 2 | ||||||||||
Conducting voltage category | III | II | III | II | III | II | ||||||||||
Operating Temperature Range | -40 to +125°C | |||||||||||||||
Storage temperature range | -10 to +60°C |
TÜV certified product
Item | Standard | Conditions |
---|---|---|
1. Contact resistance | 10SL, 20-29, 22-14: 5 mΩ or less 18-10, 20-15, 22-23: 3: 3 mΩ or less 22-22, 24-10: 1 mΩ or less | Measure at 1 A DC |
2. Insulation resistance: | 5,000 MΩ or more | Measure at 500 V DC |
3. Withstand voltage | There shall be no flashover or dielectric breakdown | 2,250 V AC for 1 min. |
4. Vibration resistance | There shall be no electrical discontinuity for 10 μs or greater | Test at 10 to 500 Hz/cycle, double amplitude: 0.75 mm, 98 m/s2, three directions, 3 hours each. |
5. Shock | There shall be no electrical discontinuity for 10 μs or greater | Test at acceleration 490 m/s2, duration: 11 ms, 3 directions, 3 times each. |
6. Mating cycle | Contact resistance: Initial × 1.5 mΩ or less | 500 times |
7. Temperature cycle | Insulation resistance: 500 MΩ or more | Leave at -55°C: 30 mins. > Room temperature: 10 to 15 mins. > 125°C: 30 mins. > Room temperature: 10 to 15 mins. for a total of 5 cycles. |
8. Humidity resistance | Insulation resistance: 50 MΩ or more (at high humidity) 500 MΩ or more (when dry) | Leave at temperature 71°C, humidity 95% for 336 hours. |
9. Waterproofing | No water penetration inside connector | Leave at water depth of 1 m for 30 minutes while mated with the applicable connector. |
Materials | Finish | Note | |
---|---|---|---|
Shell exterior | Aluminum alloy (Zinc alloy: H/MS3108B plug cord tube) | Black chromate treatment | - |
Insulator | PPS resin, PBT resin, silicone rubber | Black | UL94V-0 (excluding silicone rubber) |
Contacts | Copper alloy | Silver plating | - |
Bushing | Nitrile rubber (Chloroprene rubber: H/MS08A plug) | Black | - |
Connector Usage Precautions
Part Number |
---|
H/MS3106A22-14S(73) |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Applicable pin/contact | Number Of Pins | Connector Type | Rated Current (A) | Connection direction | Protection function (environmentally resistant) | Representative Standard | Shell Size | Product Category | Specifications | Features | Conforming cable outer diameter (mm) | Operating Temperature Range (°C) | Mating partner 1 | Mating partner 2 | Mating partner 3 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,254,549 VND | 1 Piece(s) | 4 Day(s) or more | - | Female | 19 | Cable Connection | 13 | Straight | [Available] IP67F | - | 22 | Plug | NA | NA | NA | -40 to +125 | H/MS3102A22-14PC(73) | - | - |
Loading...Tải…
Connector Shape | Round shape | Connector series initials | G/H/I | G/H/I | H/MS |
---|---|---|---|---|---|
M/N/O | MS | Wiring Method | Solder | Plating of part touching terminal | Silver |