(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

PCN10 Series (DIN Standard-Compliant: Dip Wrapping Type)【1-100 Pieces Per Package】 (Part Number)

PCN10 Series (DIN Standard-Compliant: Dip Wrapping Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      54,991VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a DIN standard compliant board-to-board connector. Available in a wide variety and supports various connections.

Part Number
PCN10A-20P-2.54DS(72)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSContact sex Number Of Pins Connector Type Rated Current
(A)
Allowable Voltage
(V)
Wiring Method Connection direction Plating of part touching terminal Product Category Specifications Features Contact Pitch
(mm)

60,490 VND

1 Piece(s) 6 Day(s) or more 10Male20Board-to-Board2AC300[Other] Circuit Board Mounting (DIP)AngleBase nickel + goldPin HeaderNA2 lines / Circuit board top placement2.54

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connector series initials P/Q/R P/Q/R PCN Operating Temperature Range(°C) -55 to +85

Please check the type/dimensions/specifications of the part PCN10A-20P-2.54DS(72) in the PCN10 Series (DIN Standard-Compliant: Dip Wrapping Type) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PCN10A-20P-2.54DS(72) trong chuỗi PCN10 Series (DIN Standard-Compliant: Dip Wrapping Type).

Products like this...

Part Number
PCN10-128S-2.54WA(72)
PCN10-128S-2.54WB(72)
PCN10-20P-2.54DSA(72)
PCN10A-32P-2.54DS(72)
PCN10A-44P-2.54DS(72)
PCN10A-48P-2.54DS(72)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSContact sex Number Of Pins Connector Type Rated Current
(A)
Allowable Voltage
(V)
Wiring Method Connection direction Plating of part touching terminal Product Category Specifications Features Contact Pitch
(mm)

531,914 VND

1 Piece(s) 4 Day(s) or more 10Female128Board-to-Board2AC300[Other] Wrapping (0.5 t×0.7W)StraightBase nickel + goldReceptacleNACircuit board top placement / 4 lines2.54

531,914 VND

1 Piece(s) 4 Day(s) or more 10Female128Board-to-Board2AC300[Other] Wrapping (0.5 t×0.5 W)StraightBase nickel + goldReceptacleNACircuit board top placement / 4 lines2.54

54,991 VND

1 Piece(s) 6 Day(s) or more 10Male20Board-to-Board2AC300[Other] Circuit Board Mounting (DIP)StraightBase nickel + goldPin HeaderNA2 lines / Circuit board top placement2.54

63,989 VND

1 Piece(s) 6 Day(s) or more 10Male32Board-to-Board2AC300[Other] Circuit Board Mounting (DIP)AngleBase nickel + goldPin HeaderNA2 lines / Circuit board top placement2.54

80,487 VND

1 Piece(s) 6 Day(s) or more 10Male44Board-to-Board2AC300[Other] Circuit Board Mounting (DIP)AngleBase nickel + goldPin HeaderNA2 lines / Circuit board top placement2.54

78,781 VND

1 Piece(s) 6 Day(s) or more 10Male48Board-to-Board2AC300[Other] Circuit Board Mounting (DIP)AngleBase nickel + goldPin HeaderNACircuit board top placement / 3 lines2.54