(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

BNC Connector (Part Number)

BNC Connector

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • BNC Connector
  • BNC Connector
  • BNC Connector
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      171,276VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

BNC connector—a coaxial connector widely used with a variety of equipment. A wide variety of different types are available.

[Features]
· Most common as a 50 Ω connector: The BNC series is used most widely as a 50 Ω connector (a 75 Ω type is also available.)
Quick-release type bayonet lock: An easily attachable/detachable bayonet lock mechanism.
Compatible cable: Coaxial cables with a finished outer diameter of approximately ø3 to ø8 (RG-55, 58/U, etc.).
Complied standards: Japan Ministry of Defense (DSPC6202.)
Japanese Industrial Standards (JISC5412): MIL standard compliant

BNC Connector: Related Image

 

BNC Connector: Related Image

 

BNC Connector: Related Image

Part Number
UG-625/U-4(40)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSContact sex Connector Type Wiring Method Connection direction Impedance
(Ω)
Plating of part touching terminal Frequency Range
(GHz)
Product Category Specifications Features Dimensions (vertical × horizontal × depth)
(mm)
Conforming Cable Operating Temperature Range
(°C)

214,878 VND

1 Piece(s) 4 Day(s) or more -FemalePanel MountSolderStraight50Silver0–4ReceptacleMIL Standardpanel thickness: 3 mm / Nut stopping type 12.7 x 12.7 x 26.2No special notes-55 to +85

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connector Shape Coaxial Connector series initials A/B/C A/B/C BNC
Number Of Pins 1 Protection function (environmentally resistant) NA