(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
BNC connector—a coaxial connector widely used with a variety of equipment. A wide variety of different types are available.
[Features]
· Most common as a 50 Ω connector: The BNC series is used most widely as a 50 Ω connector (a 75 Ω type is also available.)
Quick-release type bayonet lock: An easily attachable/detachable bayonet lock mechanism.
Compatible cable: Coaxial cables with a finished outer diameter of approximately ø3 to ø8 (RG-55, 58/U, etc.).
Complied standards: Japan Ministry of Defense (DSPC6202.)
Japanese Industrial Standards (JISC5412): MIL standard compliant
Part Number |
---|
BNC-P-1.5CR(40) |
BNC-P-1.5WCR(40) |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Contact sex | Connector Type | Wiring Method | Connection direction | Impedance (Ω) | Plating of part touching terminal | Frequency Range (GHz) | Product Category | Specifications | Features | Dimensions (vertical × horizontal × depth) (mm) | Conforming Cable | Operating Temperature Range (°C) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
564,409 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Male | Cable Connection | Solder | Straight | 50 | Silver | 0–4 | Plug | Standard | No special notes | 10 x 10 x 28.1 | 1.5C-2V / 1.5D-2V | -30 to +85 | ||
533,414 VND | 1 Piece(s) | 4 Day(s) or more | 10 | Male | Cable Connection | Solder | Straight | 50 | Silver | 0–4 | Plug | Standard | No special notes | 10 x 10 x 28.1 | 1.5C-2W / 1.5D-2W | -30 to +60 |
Loading...Tải…
Connector Shape | Coaxial | Connector series initials | A/B/C | A/B/C | BNC |
---|---|---|---|---|---|
Number Of Pins | 1 | Protection function (environmentally resistant) | NA |