(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
7.92-mm Pitch High Current-Compatible Internal Power Supply Connector, DF22 Series【1-100 Pieces Per Package】 (Part Number)

7.92-mm Pitch High Current-Compatible Internal Power Supply Connector, DF22 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      13,041VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Cable connector for board-to-cable and cable-to-cable connections. Supports 30 maximum amperes.
· Equipped with a lock mechanism and mechanism for preventing incorrect insertion to ensure safety.
In-stock items are custom products, therefore returns and cancellations are not possible. Thank you.

Part Number
DF22A-3EP-7.92C
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngContact sex Number Of Pins Connector Type Rated Current
(A)
Wiring Method Connection direction Plating of part touching terminal Product Category Specifications Features Contact Pitch
(mm)
Conforming cable outer diameter
(mm)

24,326 VND

4 Piece(s) 5 Day(s) or more Male3Cable Connection25CrimpStraightNo terminalRelay PlugNo panel lockGuide key: Inner side7.92NA

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connector series initials D/E/F D/E/F DF Allowable Voltage(V) AC/DC1000
Representative Standard UL / CUL / TUV Cut sales NA Operating Temperature Range(°C) -35 to +85
Note Rated voltage UL/C-UL/TUV standard value: 600 VAC/DC

Please check the type/dimensions/specifications of the part DF22A-3EP-7.92C in the 7.92-mm Pitch High Current-Compatible Internal Power Supply Connector, DF22 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần DF22A-3EP-7.92C trong chuỗi 7.92-mm Pitch High Current-Compatible Internal Power Supply Connector, DF22 Series.

Products like this...

Part Number
DF22-2P-7.92DSA(05)
DF22-2S-7.92C(28)
DF22-3EP-7.92C
DF22B-4DS-7.92C
DF22C-1S-7.92C
DF22CR-3S-7.92C
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngContact sex Number Of Pins Connector Type Rated Current
(A)
Wiring Method Connection direction Plating of part touching terminal Product Category Specifications Features Contact Pitch
(mm)
Conforming cable outer diameter
(mm)

827,930 VND

100 Pieces Per Package

100 Pieces Per Package

1 Pack(s) 6 Day(s) or more Male2For PCB25[Other] Circuit Board Mounting (DIP)StraightTin copperPin HeaderNAGuide key: Inner side7.92NA

255,218 VND

100 Pieces Per Package

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more Female2Cable Connection25CrimpStraightNo terminalSocketLock shape: Standard type / Height: Standard typeGuide key: Inner side7.92NA

17,100 VND

4 Piece(s) 5 Day(s) or more Male3Panel Mount25CrimpStraightNo terminalRelay PlugWith panel lockGuide key: Inner side7.92NA

17,091 VND

4 Piece(s) 5 Day(s) or more Female4Cable Connection22CrimpStraightNo terminalDouble low relay socketLock shape: Standard typeGuide key: Inner side7.92NA

13,041 VND

8 Piece(s) 5 Day(s) or more Female1Cable Connection30CrimpStraightNo terminalSocketLock shape: Operation improvement type / Height: Long typeGuide key: Inner side7.92NA

22,961 VND

5 Piece(s) 5 Day(s) or more Female3Cable Connection25CrimpStraightNo terminalSocketLock shape: Operation improvement type / Height: Long typeGuide key: Right side7.92NA