(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
3.3 mm Pitch, Compact Circuit Board-To-Cable Connector For Internal Power Supply, DF33 Series【1-100 Pieces Per Package】 (Part Number)

3.3 mm Pitch, Compact Circuit Board-To-Cable Connector For Internal Power Supply, DF33 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      13,846VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is compact and also supports up to 5 A. With its locking mechanism, mis-connection prevention structure, potting compatibility and high reliability, it is optimal for internal power supply connection in equipment.

Part Number
DF33-4P-3.3DSA(24)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplicable pin/contact Number Of Pins Connector Type Wiring Method Connection direction Plating of part touching terminal Product Category Specifications Features Contact Pitch
(mm)
Terminal pitch
(mm)

16,130 VND

4 Piece(s) 5 Day(s) or more Male4For PCB[Other] Circuit Board Mounting (DIP)StraightTinPin HeaderSingle rowStandard Type (Resin natural color)3.33.3

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connector Shape Rectangular Connector series initials D/E/F D/E/F DF
Rated Current(A) 5 Allowable Voltage(V) 500 Operating Temperature Range(°C) -35 to +85

Please check the type/dimensions/specifications of the part DF33-4P-3.3DSA(24) in the 3.3 mm Pitch, Compact Circuit Board-To-Cable Connector For Internal Power Supply, DF33 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần DF33-4P-3.3DSA(24) trong chuỗi 3.3 mm Pitch, Compact Circuit Board-To-Cable Connector For Internal Power Supply, DF33 Series.

Products like this...

Part Number
DF33-2P-3.3DSA(24)
DF33-2S-3.3C
DF33-3S-3.3C
DF33-4S-3.3C
DF33A-2022SC
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngApplicable pin/contact Number Of Pins Connector Type Wiring Method Connection direction Plating of part touching terminal Product Category Specifications Features Contact Pitch
(mm)
Terminal pitch
(mm)

14,905 VND

4 Piece(s) 5 Day(s) or more Male2For PCB[Other] Circuit Board Mounting (DIP)StraightTinPin HeaderSingle rowStandard Type (Resin natural color)3.33.3

18,747 VND

7 Piece(s) 5 Day(s) or more Female2[Cable Connection] Cable Connection-StraightNo terminalSocketSingle rowStandard Type (Resin natural color)3.33.3

19,996 VND

6 Piece(s) 5 Day(s) or more Female3[Cable Connection] Cable Connection-StraightNo terminalSocketSingle rowStandard Type (Resin natural color)3.33.3

13,846 VND

5 Piece(s) 5 Day(s) or more Female4[Cable Connection] Cable Connection-StraightNo terminalSocketSingle rowStandard Type (Resin natural color)3.33.3

189,368 VND

100 Pieces Per Package

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more Female--Crimp-TinTerminalFor SocketAWG:22NANA