(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· The contact configuration has been condensed into 2 rows with a 2-mm pitch and 5-mm width.
· Allows for twice the number of signals with the same amount of space as a conventional 2‑mm pitch single-row connector.
· Available with either crimped or IDC contacts. Board-to-cable, in-line and board-to-board connector types are also available, enhancing board design flexibility.
· Choose from gold or tin plating to match application. SMT-compatible products are also available.
· Accommodates 22 AWG to 30 AWG wires even with a compact 2‑mm double-row design.
· Reduce man-hours and eliminate manual work processes for easy wiring by using a fully-automatic IDC machine, even for tedious multi-harnessing (branch wire connections).
[Applications]
· For all types of OA equipment, including copy machines and printers.
The DF11 Series is ideal for all types of OA equipment including copiers and printers
Rating | Rated current (Note 1) | Crimp | Wire size | AWG 22 to 26: 2 A AWG 28: 1 A AWG 30: 0.5 A | Operating Temperature Range | -30 to 85°C (Note 2) | |
---|---|---|---|---|---|---|---|
Operating humidity range | 40 to 80% | ||||||
Insulation displacement | Wire size | AWG 26: 1 A | Storage temperature range | -10 to 60°C (Note 3) | |||
Rated voltage | Crimp | 250 V AC | Insulation displacement | 100 V AC | Storage humidity range | 40 to 70% (Note 3) |
UL-CSA Safety Standard Certified Standard Values | |||
---|---|---|---|
Rating | Rated Current | Wire size | AWG 22: 2 A AWG 24 to 28: 1 A AWG 30: 0.5 A |
Rated voltage | 30 V AC |
UL/CSA safety standard File No.
UL: E52653 / CSA: LR95109
Item | Standard | Conditions | |||
---|---|---|---|---|---|
1. Insulation resistance | 1,000 MΩ or more | Measure at 500 V DC | |||
2. Withstand voltage | There shall be no flashover or dielectric breakdown. | Energize at 650 V AC for 1 min. | |||
3. Contact resistance | 30 mΩ or less | Measure at 100 mA | |||
4. Single unit insertion/extraction force | Min. 0.3 N (30 gf), Max. 4.4 N (450 gf) | Measure using a steel pin of □0.5 ±0.002 mm | |||
5. Vibration resistance | There shall be no discontinuity for 1 μs or greater. | Frequency: 10 to 55 Hz, Single amplitude: 0.75 mm, Three directions, 2 hours | |||
6. Humidity resistance | Contact resistance: 30 mΩ or less, Insulation resistance: 500 MΩ or more | Leave at temperature 40°C ±2°C and humidity 90 to 95% for 96 hours | |||
7. Temperature cycle | Contact resistance: 30 mΩ or less, Insulation resistance: 1,000 MΩ or more | (-55°C: 30 mins > 5 to 35°C: 10 mins > 85°C: 30 mins > 5 to 35°C: 10 mins) 5 cycles | |||
8. Durability (Mating / Un-mating) | Contact resistance: 30 mΩ or less | Tin-plated: 30 times | Gold-plated: 50 times | ||
9. Solder heat resistance | No melting of resin parts affecting performance. | DIP type | Flow: 260°C for 10 seconds | Manual solder: Soldering iron temperature of 300°C for 2 seconds | |
SMT type | Reflow: Using the recommended temperature profile | Manual solder: Soldering iron temperature of 300°C for 3 seconds |
(Note 1) The rated current may vary depending on the wire size used. Only the rating of the header is 2 A.
(Note 2) This includes temperature increases caused by the flow of current.
(Note 3) The term "storage" refers to products stored for long periods of time prior to mounting and use. The operating temperature and humidity range are applicable in a non-energized state after board mounting.
(Note 4) Information contained in this catalog represents general requirements for this product series.
Product | Part Name | Materials | Finish | UL Standard |
---|---|---|---|---|
Crimp socket | Insulator | Polyamide resin | Black | UL94V-0 |
Crimp contacts for sockets | Contacts | Phosphor bronze | Tin plating or gold plating | - |
ID socket | Insulator | Polyamide resin | Black | UL94V-0 |
Contacts | Phosphor bronze | Tin plating | - | |
Receptacle | Insulator | Polyamide resin | Black | UL94V-0 |
Contacts | Phosphor bronze | Tin plating or gold plating | - | |
Pin header | Insulator | Polyamide resin | Black | UL94V-0 |
Contacts | Brass | Tin plating or gold plating | - | |
SMT pin header | Insulator | Polyamide resin | Beige | UL94V-0 |
Contacts | Brass | Tin plating or gold plating | - | |
Bracket | Brass | Tin plating | - | |
In-line plug | Insulator | Polyamide resin | Black | UL94V-0 |
In-line plug contact | Contacts | Phosphor bronze | Tin plating or gold plating | - |
In-line adapter | Insulator | Polyamide resin | Black | UL94V-0 |
Contacts | Brass | Tin plating | - |
List of Product Features
This product is a 4-wall box type equipped with a mis-insertion prevention rib, simple lock, and a rib for preventing erroneous insertion and erroneous insertion between dissimilar contacts.
Features of DF11 Insulation Displacement Machine (Single Core Punching Full Automatic ID Machine AM700/DF11)
Five main features of AM700/DF11 insulation displacement machine
Summary
Since DF11 insulation displacement allows for double row insulation displacement with a single part, harnessing work is performed to complete with machine-based termination only. Furthermore, because there is only one part, inventory control is easy.
(Note 1) The same conditions can be applied twice. However, the temperature between the 1st and 2nd cycles should be returned to room temperature.
(Note 2) The temperature profile indicates the board surface temperature at the point of contact with the connector lead part.
(Note 3) These conditions shall be applied to embossed packaged items (moisture-proof packaging.) (Within 168 hours of unsealing)
(Note 4) These conditions are applied to embossed packaged items without moisture-proof packaging and embossed packaged items that have been removed from moisture-proof packaging for 168 hours or more.
0.15 to 0.2 mm
Max 0.03 mm in the connector center area, based on both connector edges
Part Number |
---|
DF11-10DP-2DSA(01) |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Applicable pin/contact | Number Of Pins | Connector Type | Rated Current (A) | Allowable Voltage (V) | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Specifications | Features | Conforming Cable | Contact Pitch (mm) | Conforming cable outer diameter (mm) | Specification number | Operating Temperature Range (°C) | Terminal pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22,583 VND | 3 Piece(s) | 5 Day(s) or more | - | Male | 10 | For PCB | 2 | - | [Other] Circuit Board Mounting (DIP) | Straight | Gold | Pin Header | NA | NA | - | 2 | - | Gold Plating | -30 to +85 | 2 |
Loading...Tải…
Connector Shape | Rectangular | Connector series initials | D/E/F | D/E/F | DF |
---|---|---|---|---|---|
Representative Standard | UL / CSA |
Please check the type/dimensions/specifications of the part DF11-10DP-2DSA(01) in the DF11 Series 2‑mm Grid Double-Row Connector (UL/CSA Standard Certified Product) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần DF11-10DP-2DSA(01) trong chuỗi DF11 Series 2‑mm Grid Double-Row Connector (UL/CSA Standard Certified Product).
Part Number |
---|
DF11-10DEP-2C |
DF11-10DP-2DS(24) |
DF11-10DP-2DS(52) |
DF11-10DP-2DSA(08) |
DF11-10DP-2DSA(24) |
DF11-10DS-2C |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Applicable pin/contact | Number Of Pins | Connector Type | Rated Current (A) | Allowable Voltage (V) | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Specifications | Features | Conforming Cable | Contact Pitch (mm) | Conforming cable outer diameter (mm) | Specification number | Operating Temperature Range (°C) | Terminal pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
396,590 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | - | Male | 10 | Panel Mount | 2 | - | - | Straight | No terminal | Relay Plug | NA | NA | - | 2 | - | - | -30 to +85 | 2 | ||
24,996 VND | 5 Piece(s) | 6 Day(s) or more | - | Male | 10 | For PCB | 2 | - | [Other] Circuit Board Mounting (DIP) | Angle | Tin | Pin Header | NA | NA | - | 2 | - | Tin plated, magazine packaging | -30 to +85 | 2 | |||
33,173 VND | 3 Piece(s) | 5 Day(s) or more | - | Male | 10 | For PCB | 2 | - | [Other] Circuit Board Mounting (DIP) | Angle | Gold | Pin Header | NA | NA | - | 2 | - | Gold plated, magazine packaging | -30 to +85 | 2 | |||
279,436 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | 4 Day(s) or more | - | Male | 10 | For PCB | 2 | - | [Other] Circuit Board Mounting (DIP) | Straight | Tin | Pin Header | NA | NA | - | 2 | - | Tin plating | -30 to +85 | 2 | ||
18,747 VND | 4 Piece(s) | 5 Day(s) or more | - | Male | 10 | For PCB | 2 | - | [Other] Circuit Board Mounting (DIP) | Straight | Tin | Pin Header | NA | NA | - | 2 | - | Tin plated, magazine packaging | -30 to +85 | 2 | |||
188,185 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | Same day | - | Female | 10 | [Cable Connection] Cable Connection | 2 | AC250 | Crimp | Straight | No terminal | Socket | NA | NA | - | 2 | - | - | -30 to +85 | 2 |