(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
2-mm Pitch Pin Header (Double-Row Terminal Type), A3 Series【1-100 Pieces Per Package】 (Part Number)

2-mm Pitch Pin Header (Double-Row Terminal Type), A3 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      14,860VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

2-mm pitch pin header terminal 2 row type. Allows for even higher precision installation.

[Features]
· Small, high-density mounting: A small, lightweight design enables high-density mounting.
· Also, the crimped slip case can be used by aligning connectors in a 2 mm grid.
· Product variation: In addition to dip types, there are SMT and crimp types, and thus a wide array of variations is provided.
· Stacking variation: When used board-to-board in combination with the A3B pin header, the distance between the boards can be set to 6 mm, or 5.2 mm when used in combination with the A3C pin header.
In-stock items are made-to-order, so returns and cancellations are not possible. Thank you for your understanding.

Part Number
A3C-12DA-2DSA(71)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSContact sex Number Of Pins Connector Type Rated Current
(A)
Wiring Method Connection direction Plating of part touching terminal Product Category Specifications Features Conforming wire size
(AWG)
Contact Pitch
(mm)
Special Notes

59,240 VND

2 Piece(s) 5 Day(s) or more -Female12Board-to-Board1[Other] Circuit Board Mounting (DIP)StraightGoldReceptacleLead length 3mmNANA2-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connector series initials A/B/C A/B/C A3 Allowable Voltage(V) AC200
Cut sales NA Operating Temperature Range(°C) -55 to +85

Please check the type/dimensions/specifications of the part A3C-12DA-2DSA(71) in the 2-mm Pitch Pin Header (Double-Row Terminal Type), A3 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần A3C-12DA-2DSA(71) trong chuỗi 2-mm Pitch Pin Header (Double-Row Terminal Type), A3 Series.

Products like this...

Part Number
A3-4PA-2SV(71)
A3-50DA-2DS(71)
A3A-10DA-2SV(71)
A3C-14DA-2DSA(71)
A3C-14P-2DSA
A3C-16DA-2DSA(71)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSContact sex Number Of Pins Connector Type Rated Current
(A)
Wiring Method Connection direction Plating of part touching terminal Product Category Specifications Features Conforming wire size
(AWG)
Contact Pitch
(mm)
Special Notes

30,445 VND

3 Piece(s) 4 Day(s) or more 10Male4For PCB1[Other] Circuit Board Mounting (SMT)StraightGoldPin HeaderNANANA2-

152,475 VND

1 Piece(s) 4 Day(s) or more 10Female50Board-to-Board1[Other] Circuit Board Mounting (DIP)AngleGoldReceptacleNANANA2-

32,001 VND

3 Piece(s) 4 Day(s) or more 10Female10Board-to-Board1[Other] Circuit Board Mounting (SMT)StraightGoldReceptacleNAWith HubNA2-

44,992 VND

2 Piece(s) 5 Day(s) or more -Female14Board-to-Board1[Other] Circuit Board Mounting (DIP)StraightGoldReceptacleLead length 3mmNANA2-

30,820 VND

2 Piece(s) 4 Day(s) or more 10Male14For PCB1[Other] Circuit Board Mounting (DIP)StraightGoldPin HeaderLow profile productNANA2-

51,241 VND

3 Piece(s) 5 Day(s) or more -Female16Board-to-Board1[Other] Circuit Board Mounting (DIP)StraightGoldReceptacleLead length 3mmNANA2-