(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Connector for board-to-cable connection with 1.25-mm pitch. Choose from a number of variations from 2–40 pin, straight-mount, right-angle mount, DIP, and SMT.
[Features]
· Small.
· A low-profile design with a mounting height of 5.8 mm. (The SMT mounting is a straight type, the DIP type is a straight 5.3-mm, and the right-angle type is 3.6-mm.)
· Multipole
· The dual-row type is a multipole connector with up to 40 pins. It is a high-density connector with a surface area of 30% compared to the single-row type.
· Supports automatic mounting.
· The header is available with a suction surface that supports vacuum suction . Therefore, automatic mounting using embossed packing is possible.
· Complete basic functionality despite compact form factor.
· The header includes a box structure to prevent twisting and ensure incorrect insertion is completely prevented.
· Additionally, the Surface Mount (SMT) header is fitted with a reinforcement bracket to prevent solder from peeling.
In-stock made-to-order products cannot be returned or canceled. Thank you for your understanding.
Supports automatic mounting: Features an adsorption type surface for use with automatic mounting equipment
Type | Mounting Method | Mounting Height (h) | |
---|---|---|---|
Straight type | DIP | ![]() | 5.3 mm |
SMT | ![]() | 5.8 mm | |
Right angle type | DIP | ![]() | 3.6 mm |
SMT | ![]() |
Low-profile mounting height
Miniature size
Low-profile mounting height of 5.8 mm. (SMT mounting straight type) (DIP types are 5.3 mm on the straight and 3.6 mm at the right-angle.)
Multi-contact
The double-row type features up to 40 contacts and a mounting surface with a 30% higher density than single-row types.
Supports automatic mounting
Header grades are available that feature adsorption type surfaces for use in vacuum suction type mounting. Also supports automatic mounting using embossed packaging.
Compact, yet full of functions
The header features a box structure that prevents twisting and erroneous insertion. The surface mounted (SMT) header also includes a reinforced fitting to prevent solder peeling.
Compliant with UL standards
Supports use with glow wires (compliant with IEC 60695-2-11)
Rating | Rated Current | Standard | 1 A | Operating Temperature Range | -35 to 85°C (Note 1) | Storage temperature range | -10 to 60°C (Note 2) |
---|---|---|---|---|---|---|---|
UL | |||||||
Rated voltage | Standard | 150 V AC | Operating humidity range | 20 to 80% (Note 3) | Storage humidity range | 40 to 70% (Note 2) | |
UL | 29.9 V DC/V AC |
Item | Standard | Conditions | |||||
---|---|---|---|---|---|---|---|
1. Insulation resistance | 500 MΩ or more | Measure at 100 V DC. | |||||
2. Withstand voltage | There shall be no flashover or dielectric breakdown. | Energize at 500 V AC for 1 min. | |||||
3. Contact resistance | 30 mΩ or less | Measure at 100 mA | |||||
4. Single unit insertion/extraction force | Min: 0.3 N (30 gf), Max: 3 N (300 gf) | Measure using a steel pin of □0.35 ±0.002 mm | |||||
5. Vibration resistance | There shall be no discontinuity for 1 μs or greater. | Frequency: 10 to 55 Hz, Single amplitude: 0.75 mm, Three directions, 2 hours | |||||
6. Humidity resistance | Contact resistance: 30 mΩ or less, Insulation resistance: 500 MΩ or more | Leave at temperature 40°C ±2°C and humidity 90 to 95% for 96 hours | |||||
7. Temperature cycle | Contact resistance: 30 mΩ or less, Insulation resistance: 500 MΩ or more | (-55°C: 30 mins > 5 to 35°C: 10 mins > 85°C: 30 mins > 5 to 35°C: 10 mins) 5 cycles | |||||
8. Durability (Mating / Un-mating) | Contact resistance: 30 mΩ or less | Tin-plated: 30 times | Gold-plated: 50 times | ||||
9. Solder heat resistance | No melting of resin parts affecting performance. | DIP type | Flow: 250°C for 10 seconds | Manual solder: Soldering iron temperature of 300°C for 3 seconds | |||
SMT type | Reflow: Using the recommended temperature profile | Manual solder: Soldering iron temperature of 300°C for 3 seconds |
(Note 1) This includes temperature increases caused by the flow of current.
(Note 2) The term "storage" refers to products stored for long periods of time prior to mounting and use. The operating temperature and humidity range are applicable in a non-energized state after board mounting.
(Note 3) Avoid condensation when using.
Product | Part Name | Materials | Finish | UL Standard |
---|---|---|---|---|
Crimp socket | Insulator | Polyamide resin | Beige | UL94V-0 |
Crimp contacts for sockets | Contacts | Phosphor bronze | Tin plating or gold plating | - |
Pin header (DIP) | Insulator | Polyamide resin | Beige | UL94V-0 |
Contacts | Brass | Tin plating | - | |
Pin header (SMT single-row) | Insulator | Polyamide resin | Beige | UL94V-0 |
Contacts | Brass | Tin plating or gold plating | - | |
Bracket | Phosphor bronze | Tin plating | - | |
Pin header (SMT double-row) | Insulator | Polyamide resin | Beige | UL94V-0 |
Contacts | Brass | Tin-copper plating or gold plating | - | |
Bracket | Phosphor bronze | Tin plating | - |
Connector Type | Contact, socket, header, other |
---|---|
Harness | No, yes |
Compliance Standards | JIS, IEC |
Safety Standards | UL |
Number of Contacts | 2, 10, 11, 12, 13, 14, 15, 20, 30, 3, 40, 4, 5, 6, 7, 8, 9 |
No. of Rows (Mating Part) | 1, 2 |
Mounting Pitch | 1.25 mm |
Opening Pitch | 1.25 mm |
Rated Current | 1 A |
Rated Voltage (AC) | 150 V AC |
Number of Matings and Un-Matings | 30, 50 |
Board Mounting Method | SMT, through-hole DIP |
Opening Direction | Straight, right-angle |
Board Mounting Style | Standard on-board |
Contact Plating | Gold, tin, tin-copper |
Wiring Method | Crimp |
Compatible Wire Type | Discrete wire |
Compatible Wire Size (AWG) Min. | AWG 32, 30 |
Compatible Wire Size (AWG) Max. | AWG 26, 30 |
Operating Temperature Range (Max.) | 85°C |
Operating Temperature Range (Min.) | -35°C |
Glow Wire Compatible | Yes |
Recommended temperature profile (SMT)
[Applicable conditions]
*Measurement conducted at contact lead part.
The temperature profile may vary due to external conditions such as the type of cream solder, manufacturer, and board size. Be sure to check all potential factors before use.
(Note 1) This temperature profile is a recommended value.
(Note 2) The same conditions can be applied twice. However, the temperature between the 1st and 2nd cycles should be returned to room temperature.
(Note 3) The temperature profile indicates the board surface temperature at the point of contact with the connector lead part.
(Note 4) Slight variations in color of the insulating case after reflow do not affect the form, fit or function of the connector.
Soldering iron temperature: 290 ±10°C, Soldering time: 2 seconds or less
3. Recommended screen thickness (SMT)0.15 to 0.2 mm
4. Board warpage (SMT)Max 0.03 mm in the connector center area, based on both connector edges
5. Recommended soldering conditions (DIP)■ Flow conditions for automatic soldering equipment - Soldering temperature: 250°C ±5°C, Soldering time: 3 seconds or less
■ Manual soldering conditions: Soldering iron temperature: 290°C ±10°C, Soldering time: 2 seconds or less
Supports IPA cleaning. (Cleaning is not recommended because cleaning may change the insertion/extraction feeling etc. Please inquire regarding the use of other cleaners.)
7. Wiring conditions■ Because the crimped contacts are extremely small, crimping should be performed carefully while referring to the "Crimping Condition Sheet" and "Crimping Quality Standards".
8. Precautions■ Be aware that twisting excessively during insertion and extraction may result in breakage.
Precautions for insertion
(How to hold)
Lightly grip the base of the cable and press the connector with your finger to insert.
(Insertion angle)
[Caution] Do not insert at an angle of 30° or more. Doing so may cause contact deformation or case breakage.
(How to insert) Insert the connector horizontally.
Precautions for removal
(How to hold)
Remove by holding the cable so that the entire cable is pulled out evenly.
(Removal angle)
[Caution] Do not remove at an angle of 30° or more. Doing so may cause contact deformation or case breakage.
(How to remove) Remove the connector horizontally.
Part Number |
---|
DF13-3S-1.25C |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Applicable pin/contact | Number Of Pins | Connector Type | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Specifications | Features | Wire connection form | Specification number |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
96,531 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 6 Day(s) or more | Female | 3 | [Cable Connection] Cable Connection | Crimp | Straight | No terminal | Single low socket | Standard Product | NA | Crimp case | NA |
Loading...Tải…
Connector Shape | Rectangular | Connector series initials | D/E/F | D/E/F | DF |
---|---|---|---|---|---|
Rated Current(A) | 1 | Allowable Voltage(V) | AC150 | Contact Pitch(mm) | 1.25 |
Operating Temperature Range(°C) | -35 to +85 | Terminal pitch(mm) | 1.25 |
Please check the type/dimensions/specifications of the part DF13-3S-1.25C in the 1.25-mm Pitch Miniature Crimp Connector (UL Standard Certified Product), DF13 Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần DF13-3S-1.25C trong chuỗi 1.25-mm Pitch Miniature Crimp Connector (UL Standard Certified Product), DF13 Series.
Part Number |
---|
DF13-11S-1.25C |
DF13-12P-1.25DS(20) |
DF13-12S-1.25C |
DF13-4P-1.25DS(20) |
DF13-4P-1.25DSA(50) |
DF13-4S-1.25C |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Applicable pin/contact | Number Of Pins | Connector Type | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Specifications | Features | Wire connection form | Specification number |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
268,653 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | Female | 11 | [Cable Connection] Cable Connection | Crimp | Straight | No terminal | Single low socket | Standard Product | NA | Crimp case | NA | ||
24,446 VND | 3 Piece(s) | 5 Day(s) or more | Male | 12 | For PCB | [Other] Circuit Board Mounting (DIP) | Angle | Tin | Single low pin header | Standard Product | NA | Right angle dip | 20 | |||
275,426 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | Female | 12 | [Cable Connection] Cable Connection | Crimp | Straight | No terminal | Single low socket | Standard Product | NA | Crimp case | NA | ||
16,858 VND | 9 Piece(s) | 5 Day(s) or more | Male | 4 | For PCB | [Other] Circuit Board Mounting (DIP) | Angle | Tin | Single low pin header | Standard Product | NA | Right angle dip | 20 | |||
7,750 VND | 5 Piece(s) | 6 Day(s) or more | Male | 4 | For PCB | [Other] Circuit Board Mounting (DIP) | Straight | Gold | Single low pin header | Standard Product | NA | Straight dip | 50 | |||
139,165 VND | 100 Pieces Per Package 100 Pieces Per Package | 1 Pack(s) | 6 Day(s) or more | Female | 4 | [Cable Connection] Cable Connection | Crimp | Straight | No terminal | Single low socket | Standard Product | NA | Crimp case | NA |