(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Terminal Crimp Tool for CD Series

Terminal Crimp Tool for CD Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      9,838,523VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A manual terminal crimp tool that can be used for CD Series. [Compatible Cable]AWG24 to 20/AWG28 to 24

Part Number
TC-CD-111
TC-CD-121
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngConforming Wire Coating Outer Diameter
(φ)
Calculated cross-sectional area
(mm2)

9,838,523 VND

1 Piece(s) 6 Day(s) or more AWG 24 to 201.5 to 1.90.534 to 0.221

9,838,523 VND

1 Piece(s) 6 Day(s) or more AWG 28 to 241.2–1.50.221 to 0.089

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Applicable Series CD Series Application Manual Crimping Tools Application Manual Crimping Tool
Applicable Series CD Series