(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

Commercial Mate-N-Lok Connector (Part Number)

Commercial Mate-N-Lok Connector

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Commercial Mate-N-Lok Connector
  • Commercial Mate-N-Lok Connector
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      13,498VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The entire nylon connector is small and lightweight while also being economical and able to increase equipment density.
[Features]
·Nylon housing with plug polarity.
·The contact hole is easy to identify with a stable self-centering mechanism built in.
·The locking mechanism is completely built into the housing design.
·Keeps both halves of the connector securely in place during intense vibration and shock.
·Connector is small, lightweight and capable of increasing equipment density.
[Applications]
·Household appliances, office equipment, automobiles and other vehicles.

Panel Mount Type Housing Specifications

3 and 4 Pin Housing: Inline type

Commercial Mate-N-Lok Connector: Related image

Pin / housing (cap)

Commercial Mate-N-Lok Connector: Related image

Socket Housing (cap)

6,9, 12 and 15 Pin Housing: Matrix type

Commercial Mate-N-Lok Connector: Related image

Pin / housing (cap)

Commercial Mate-N-Lok Connector: Related image

Socket Housing (cap)

 
Number of PolesDimensionsModel numberApplicable panel thickness
EFPin HousingSocket Housing
320.616.01-480305-01-480304-00.64 to 1.65
425.721.11-480426-01-480425-0
3-480426-0*3-480425-0*
616.914.41-480276-01-171196-00.64 to 1.4
923.020.41-480277-01-171197-0
1229.126.51-480278-01-480275-00.64 to 1.65
1535.132.51-480324-01-480323-0
  • *Housing material rated temperature is 125°C

Socket housing panel cutout size

Commercial Mate-N-Lok Connector: Related image

3 and 4 Pin

Commercial Mate-N-Lok Connector: Related image

6, 9,12 and 15 Pin

 
Number of PolesDimensions
AB
322.6116.13 to 16.38
427.9421.21 to 21.46
621.3414.48 to 14.61
927.3120.57 to 20.70
1233.5326.67 to 26.80
1539.3732.64 to 32.77

About the Panel Mount

  1. 1. When drilling a hole in the panel, drill from the direction the plug housing is mounted. If this is not possible, reduce A size by 0.51 mm to keep the housing in place.
  2. 2. When inserting the plug housing into the panel hole, squeeze the fixing legs with your fingers to insert the housing straight in without twisting it.
  3. 3. If the mounting hole part of the panel has been applied with paint or enamel coating, it will loosen the housing mount. Reduce A size by 0.51 mm to keep the housing in place.
  4. 4. Panel thickness is from 0.6 to 1.65 mm.

Panel Mount Type Housing Specifications

6 and 9 Pin Housing: Matrix type

Commercial Mate-N-Lok Connector: Related image

6 pin cap
Model number: 171383-1

Commercial Mate-N-Lok Connector: Related image

6 pin plug
Model number: 171382-1

Commercial Mate-N-Lok Connector: Related image

9 pin cap
Model number: 171268-1

Commercial Mate-N-Lok Connector: Related image

9 pin plug
Model number: 171267-1

Panel cutout size (plug housing)

Commercial Mate-N-Lok Connector: Related image

3 and 4 Pin

Commercial Mate-N-Lok Connector: Related image

6, 9,12 and 15 Pin

Commercial Mate-N-Lok Connector: Related image

6 and 9 pin panel mount size

 

About the Panel Mount

  1. 1.Applicable Panel Thickness: 0.80 to 1.65 mm.
  2. 2. Drill from the direction the plug housing is mounted.
  3. 3. Size tolerance is ±0.1 mm.
  4. 4. The corner of the cutout type has a maximum 0.2 radius for 6 pins and a maximum radius of 0.4 for 9 and 15 pins.

Related products

High Current Mate-N-Lok Connector

High current Mate-N-Lok connector.

Part Number
171383-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSApplicable pin/contact Number of Poles Application Rated Current
(A)
Rated Voltage
(V)
Wire connection method Type Specifications Pitch
(mm)
Applicable Wire Size
(AWG)
Material Note Allowable Current Supplement

20,045 VND

1 Piece(s) 4 Day(s) or more -Male6Panel Mount10250CrimpPin · housing (cap)NA6.530/28/26/24/22/20/18/16/14/12/10-Nylon 66Allowable current is value when using AWG14 wire

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Connector Shape Square shape Connector series initials Katakana Katakana Commercial MATE-N-LOK
Connection direction Straight Protection function (environmentally resistant) NA Representative Standard UL / CSA
Color Natural Color Operating Temperature Range(°C) -55 to +85