(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· High reliability and an extensive lineup.
· Heavy-duty types for harsh environments.
· IP65 protective construction (IEC60529).
· Main types have UL/CSA certification and conform to EN standard.
Part Number |
---|
AVN310NR |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type | Push button operation | Button color | Contact Configuration | Guard included | Dimension depth (mm) | Representative Standard | Dimension width (mm) | Dimension vertical (mm) | Button shape | Lamp working voltage (V) | Light Source Type | Contact configuration details | Features | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
546,721 VND | 1 Piece(s) | Same day | [Non-illumination type push-button] Non-illumination type push-button | Push to lock/turn to reset | [Red] Red | 1a | NA | 77 | UL / CCC / CSA | 40 | 40 | Large | Non-illumination type | Non-illumination type | 1a | NA | - |
Loading...Tải…
Mounting Hole | Ø30.5 | Shape | Round | Terminal shape | Screw terminal |
---|---|---|---|---|---|
Protection function (environmentally resistant) | IP65 | Current Capacity at VAC 110(A) | 10 | Current Capacity at VDC 24(A) | 10 |
Contact Material | Silver |
Please check the type/dimensions/specifications of the part AVN310NR in the ø30 Series Control Unit series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AVN310NR trong chuỗi ø30 Series Control Unit.
Part Number |
---|
ABN111Y |
ABN201R |
ABN210G |
ABN210R |
ABN301R |
AVN311NR |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Type | Push button operation | Button color | Contact Configuration | Guard included | Dimension depth (mm) | Representative Standard | Dimension width (mm) | Dimension vertical (mm) | Button shape | Lamp working voltage (V) | Light Source Type | Contact configuration details | Features | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
355,358 VND | 1 Piece(s) | Same day | [Non-illumination type push-button] Non-illumination type push-button | Momentary | Yellow | 1b / 1a | NA | 55 | UL / CE / CSA / CCC | 40 | 40 | Flat Type | Non-illumination type | Non-illumination type | 1a1b | NA | - | ||
230,768 VND | 1 Piece(s) | Same day | [Non-illumination type push-button] Non-illumination type push-button | Momentary | [Red] Red | 1b | NA | 61.5 | UL / CE / CSA / CCC | 40 | 40 | Cusp | Non-illumination type | Non-illumination type | 1b | NA | - | ||
230,768 VND | 1 Piece(s) | Same day | [Non-illumination type push-button] Non-illumination type push-button | Momentary | [Green] Green | 1a | NA | 61.5 | UL / CE / CSA / CCC | 40 | 40 | Cusp | Non-illumination type | Non-illumination type | 1a | NA | - | ||
230,768 VND | 1 Piece(s) | Same day | [Non-illumination type push-button] Non-illumination type push-button | Momentary | [Red] Red | 1a | NA | 61.5 | UL / CE / CSA / CCC | 40 | 40 | Cusp | Non-illumination type | Non-illumination type | 1a | NA | - | ||
266,304 VND | 1 Piece(s) | Same day | [Non-illumination type push-button] Non-illumination type push-button | Momentary | [Red] Red | 1b | NA | 67 | UL / CE / CSA / CCC | 40 | 40 | Large | Non-illumination type | Non-illumination type | 1b | NA | - | ||
705,861 VND | 1 Piece(s) | Same day | [Non-illumination type push-button] Non-illumination type push-button | Push to lock/turn to reset | [Red] Red | 1b / 1a | NA | 77 | UL / CSA / CCC | 40 | 40 | Large | Non-illumination type | Non-illumination type | 1a1b | NA | - |