(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ø30 Series Control Unit (Part Number)

ø30 Series Control Unit
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      230,768VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High reliability and an extensive lineup.
· Heavy-duty types for harsh environments.
· IP65 protective construction (IEC60529).
· Main types have UL/CSA certification and conform to EN standard.

 
Part Number
AON311R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Push button operation Button color Contact Configuration Guard included Dimension depth
(mm)
Representative Standard Dimension width
(mm)
Dimension vertical
(mm)
Button shape Lamp working voltage
(V)
Light Source Type Contact configuration details Features Note

635,944 VND

1 Piece(s) Same day [Non-illumination type push-button] Non-illumination type push-buttonAlternate[Red] Red1a / 1bNA89CE / UL / CCC / CSA4040LargeNon-illumination typeNon-illumination type1a1bNA-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Hole Ø30.5 Shape Round Terminal shape Screw terminal
Protection function (environmentally resistant) IP65 Current Capacity at VAC 110(A) 10 Current Capacity at VDC 24(A) 10
Contact Material Silver

Please check the type/dimensions/specifications of the part AON311R in the ø30 Series Control Unit series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AON311R trong chuỗi ø30 Series Control Unit.

Products like this...

Part Number
ABN210G
ABN210R
ABN301R
AVLN31611DNR
AVLN32202DNR
AVLN32211DNR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngType Push button operation Button color Contact Configuration Guard included Dimension depth
(mm)
Representative Standard Dimension width
(mm)
Dimension vertical
(mm)
Button shape Lamp working voltage
(V)
Light Source Type Contact configuration details Features Note

230,768 VND

1 Piece(s) Same day [Non-illumination type push-button] Non-illumination type push-buttonMomentary[Green] Green1aNA61.5UL / CE / CSA / CCC4040CuspNon-illumination typeNon-illumination type1aNA-

230,768 VND

1 Piece(s) Same day [Non-illumination type push-button] Non-illumination type push-buttonMomentary[Red] Red1aNA61.5UL / CE / CSA / CCC4040CuspNon-illumination typeNon-illumination type1aNA-

266,304 VND

1 Piece(s) Same day [Non-illumination type push-button] Non-illumination type push-buttonMomentary[Red] Red1bNA67UL / CE / CSA / CCC4040LargeNon-illumination typeNon-illumination type1bNA-

1,201,000 VND

1 Piece(s) 6 Day(s) or more [Illumination push-button] Illumination push-buttonPush to lock/turn to reset[Red] Red1b / 1aNA86.5UL / CSA / CCC4040LargeAC100/110LED1a1bSocket: BA9S-

959,188 VND

1 Piece(s) 6 Day(s) or more [Illumination push-button] Illumination push-buttonPush to lock/turn to reset[Red] Red2bNA86.5UL / CSA / CCC4040LargeAC/DC24LED2bSocket: BA9S-

959,188 VND

1 Piece(s) Same day [Illumination push-button] Illumination push-buttonPush to lock/turn to reset[Red] Red1b / 1aNA86.5UL / CSA / CCC4040LargeAC/DC24LED1a1bSocket: BA9S-