(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· High reliability and an extensive lineup.
· Heavy-duty types for harsh environments.
· IP65 protective construction (IEC60529).
· Main types have UL/CSA certification and conform to EN standard.
Part Number |
---|
ALFN22611DNA |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type | Push button operation | Button color | Contact Configuration | Guard included | Dimension depth (mm) | Representative Standard | Dimension width (mm) | Dimension vertical (mm) | Button shape | Lamp working voltage (V) | Light Source Type | Contact configuration details | Features | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,089,751 VND | 1 Piece(s) | 6 Day(s) or more | [Illumination push-button] Illumination push-button | Momentary | Amber | 1a / 1b | [Available] With full guard | 86.5 | CE / UL / CCC / CSA | 40 | 40 | Cusp | AC200/220 | LED | 1a1b | Socket: BA9S | - |
Loading...Tải…
Mounting Hole | Ø30.5 | Shape | Round | Terminal shape | Screw terminal |
---|---|---|---|---|---|
Protection function (environmentally resistant) | IP65 | Current Capacity at VAC 110(A) | 10 | Current Capacity at VDC 24(A) | 10 |
Contact Material | Silver |