(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Finger-protecting SS terminals for extra safety and less work.
[Features]
· Integrated terminal cover and finger protection for safety.
· Rolling contact and self-cleaning rake-machined contacts.
· IP65 protective construction keeps water and oil out (IP40 on two-point push button switch).
· Two-point push button switch also available, featuring two independently-operating push button switches and display light for three features mounted in one hole.
· Supports all voltages for worldwide needs.
· UL/CSA-approved and EN standard compliant.
Part Number |
---|
HW1B-M210R |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Shape | Type | Push button operation | Button color | Contact Configuration | Guard included | Dimension depth (mm) | Dimension width (mm) | Dimension vertical (mm) | Button shape | Lamp working voltage (V) | Light Source Type | Contact configuration details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
204,642 VND | 1 Piece(s) | Same day | Round | [Non-illumination type push-button] Non-illumination type push-button | Momentary | [Red] Red | 1a | NA | 68.4 | 29.4 | 41.4 | Cusp | Non-illumination type | Non-illumination type | 1a |
Loading...Tải…
Mounting Hole | Ø22.3 | Terminal shape | Screw terminal | Protection function (environmentally resistant) | IP65 |
---|---|---|---|---|---|
Representative Standard | CE / UL / TUV / CCC / CSA | Current Capacity at VAC 110(A) | 10 | Current Capacity at VDC 24(A) | 8 |
Contact Material | Silver | Lock removing method | Available |
Please check the type/dimensions/specifications of the part HW1B-M210R in the ø22 HW Series Control Unit series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần HW1B-M210R trong chuỗi ø22 HW Series Control Unit.
Part Number |
---|
HW1B-M110B |
HW1B-M110G |
HW1B-M110R |
HW1B-M301R |
HW1B-M301Y |
HW1B-M401R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Shape | Type | Push button operation | Button color | Contact Configuration | Guard included | Dimension depth (mm) | Dimension width (mm) | Dimension vertical (mm) | Button shape | Lamp working voltage (V) | Light Source Type | Contact configuration details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
193,054 VND | 1 Piece(s) | 10 Day(s) | Round | [Non-illumination type push-button] Non-illumination type push-button | Momentary | Black | 1a | NA | 62.4 | 29.4 | 41.4 | Flat Type | Non-illumination type | Non-illumination type | 1a | ||
193,054 VND | 1 Piece(s) | Same day | Round | [Non-illumination type push-button] Non-illumination type push-button | Momentary | [Green] Green | 1a | NA | 62.4 | 29.4 | 41.4 | Flat Type | Non-illumination type | Non-illumination type | 1a | ||
188,224 VND | 1 Piece(s) | Same day | Round | [Non-illumination type push-button] Non-illumination type push-button | Momentary | [Red] Red | 1a | NA | 62.4 | 29.4 | 41.4 | Flat Type | Non-illumination type | Non-illumination type | 1a | ||
245,198 VND | 1 Piece(s) | 6 Day(s) or more | Round | [Non-illumination type push-button] Non-illumination type push-button | Momentary | [Red] Red | 1b | NA | 72.6 | 29.4 | 41.4 | Medium-Sized | Non-illumination type | Non-illumination type | 1b | ||
245,198 VND | 1 Piece(s) | 6 Day(s) or more | Round | [Non-illumination type push-button] Non-illumination type push-button | Momentary | Yellow | 1b | NA | 72.6 | 29.4 | 41.4 | Medium-Sized | Non-illumination type | Non-illumination type | 1b | ||
256,399 VND | 1 Piece(s) | 6 Day(s) or more | Round | [Non-illumination type push-button] Non-illumination type push-button | Momentary | [Red] Red | 1b | NA | 72.6 | 40 | 41.4 | Large | Non-illumination type | Non-illumination type | 1b |