(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ø22 HW Series Control Unit (Part Number)

ø22 HW Series Control Unit
  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      188,224VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Finger-protecting SS terminals for extra safety and less work.

[Features]
· Integrated terminal cover and finger protection for safety.
· Rolling contact and self-cleaning rake-machined contacts.
· IP65 protective construction keeps water and oil out (IP40 on two-point push button switch).
· Two-point push button switch also available, featuring two independently-operating push button switches and display light for three features mounted in one hole.
· Supports all voltages for worldwide needs.
· UL/CSA-approved and EN standard compliant.

 
Part Number
HW1L-MF210Q4R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShape Type Push button operation Button color Contact Configuration Guard included Dimension depth
(mm)
Dimension width
(mm)
Dimension vertical
(mm)
Button shape Lamp working voltage
(V)
Light Source Type Contact configuration details Lock removing method

582,008 VND

1 Piece(s) 6 Day(s) or more Round[Illumination push-button] Illumination push-buttonMomentary[Red] Red1a[Available] With full guard67.929.441.4CuspAC/DC24LED1aAvailable

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Hole Ø22.3 Terminal shape Screw terminal Protection function (environmentally resistant) IP65
Representative Standard CE / UL / TUV / CCC / CSA Current Capacity at VAC 110(A) 10 Current Capacity at VDC 24(A) 8
Contact Material Silver

Please check the type/dimensions/specifications of the part HW1L-MF210Q4R in the ø22 HW Series Control Unit series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần HW1L-MF210Q4R trong chuỗi ø22 HW Series Control Unit.

Products like this...

Part Number
HW1B-M101Y
HW1B-M110B
HW1B-M110G
HW1L-MF210Q4S
HW1L-MF210Q4Y
HW1L-MF211Q4G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngShape Type Push button operation Button color Contact Configuration Guard included Dimension depth
(mm)
Dimension width
(mm)
Dimension vertical
(mm)
Button shape Lamp working voltage
(V)
Light Source Type Contact configuration details Lock removing method

193,054 VND

2 Piece(s) 6 Day(s) or more Round-MomentaryYellow1bNA62.429.441.4Flat TypeNon-illuminationNon-illumination1bYes

193,054 VND

1 Piece(s) 9 Day(s) Round[Non-illumination type push-button] Non-illumination type push-buttonMomentaryBlack1aNA62.429.441.4Flat TypeNon-illumination typeNon-illumination type1aAvailable

193,054 VND

1 Piece(s) Same day Round[Non-illumination type push-button] Non-illumination type push-buttonMomentary[Green] Green1aNA62.429.441.4Flat TypeNon-illumination typeNon-illumination type1aAvailable

601,000 VND

1 Piece(s) 6 Day(s) or more Round-MomentaryBlue1a-67.929.441.4Protruding TypeAC / DC24LED1aYes

604,500 VND

1 Piece(s) Same day Round[Illumination push-button] Illumination push-buttonMomentaryYellow1a[Available] With full guard67.929.441.4CuspAC/DC24LED1aAvailable

703,000 VND

1 Piece(s) Same day Round[Illumination push-button] Illumination push-buttonMomentary[Green] Green1b / 1a[Available] With full guard87.929.441.4CuspAC/DC24LED1a1bAvailable