(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ø22 XW Series, Emergency Stop Switch (Part Number)

ø22 XW Series, Emergency Stop Switch
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      643,179VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ø22 XW series, emergency stop switch

[Features]
· A 4-contact emergency stop push button switch at ø22, with the world's shortest length of 37.1 mm.
· Screw terminal type is 48.7 mm (with terminal cover installed).
· Safe-breaking action for the ultimate in safety.
· Panel depth is 37.1 mm for 1 to 4-contacts (solder terminal type).
· Screw terminal type is 48.7 mm (with terminal cover installed); 55.5 mm for connector type.
· Illuminated and non-illuminated types both have the same depth dimensions.
· Types with 1-4 main contacts (b contacts) and 1-2 monitor contacts (a contacts) provided.
· 2 types of reset operation supported (push-lock-pull or turn-reset).
· Direct circuit control function (IEC60947-5-5: 5.2, IEC60947-5-1 appendix K compliant).
· Safety lock feature (IEC60947-5-5: 6.2).
· IP65 protective construction (IEC60529).
· Gold plated contacts.
· Screw terminal types use a finger-protecting construction standard (IP20).
· 2 button sizes: ø40 (large) and ø60 (extra large).
· 2 types of red colors provided for the buttons on non-illuminated types.
· Dark red (R): Munsell code 5R4/12 (approximate), bright red (RH): Munsell code 7.5R4.5/14 (approximate).
· Operational-illumination types that light an LED when the button is locked also available (button size ø40 (large) only).
· Effective connector types available to reduce wiring time and prevent wiring errors.
· UL/c-UL-approved and EN standard compliant.
· Approved for the UL emergency stop category.

 
Part Number
XW1E-BV404MFR
XW1E-BV404MFRH
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Terminal shape Contact Configuration Button color Protection function (environmentally resistant) Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Current Capacity at VAC 125
(A)
Button shape Lamp working voltage
(V)
Light Source Type Contact configuration details LED linkage Includes electric-shock prevention cover

903,754 VND

1 Piece(s) 6 Day(s) or more Non-illumination type emergency stopScrew terminal4b[Red] Red[Available] IP65/20404080.75LargeNon-illumination typeNon-illumination typeMain contact 4b××

892,311 VND

1 Piece(s) 24 Day(s) or more Non-illumination type emergency stopScrew terminal4b[Red] Bright red[Available] IP65/20404080.75LargeNon-illumination typeNon-illumination typeMain contact 4b××

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape Mushroom shape Card included NA Name Plate NA
Mounting Hole φ22.3 Push button operation Push to lock, pull or turn to reset Representative Standard CE / UL / CUL / TUV / CCC / CSA
Current Capacity at VDC 30(A) 2 Contact Material Gold Plated Lock removing method NA
Note Protection function: IP65 (panel front surface)