(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
ø22 XW series, emergency stop switch
[Features]
· A 4-contact emergency stop push button switch at ø22, with the world's shortest length of 37.1 mm.
· Screw terminal type is 48.7 mm (with terminal cover installed).
· Safe-breaking action for the ultimate in safety.
· Panel depth is 37.1 mm for 1 to 4-contacts (solder terminal type).
· Screw terminal type is 48.7 mm (with terminal cover installed); 55.5 mm for connector type.
· Illuminated and non-illuminated types both have the same depth dimensions.
· Types with 1-4 main contacts (b contacts) and 1-2 monitor contacts (a contacts) provided.
· 2 types of reset operation supported (push-lock-pull or turn-reset).
· Direct circuit control function (IEC60947-5-5: 5.2, IEC60947-5-1 appendix K compliant).
· Safety lock feature (IEC60947-5-5: 6.2).
· IP65 protective construction (IEC60529).
· Gold plated contacts.
· Screw terminal types use a finger-protecting construction standard (IP20).
· 2 button sizes: ø40 (large) and ø60 (extra large).
· 2 types of red colors provided for the buttons on non-illuminated types.
· Dark red (R): Munsell code 5R4/12 (approximate), bright red (RH): Munsell code 7.5R4.5/14 (approximate).
· Operational-illumination types that light an LED when the button is locked also available (button size ø40 (large) only).
· Effective connector types available to reduce wiring time and prevent wiring errors.
· UL/c-UL-approved and EN standard compliant.
· Approved for the UL emergency stop category.
Part Number |
---|
XW1E-BV402R |
XW1E-BV402RH |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type | Terminal shape | Contact Configuration | Button color | Protection function (environmentally resistant) | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Current Capacity at VAC 125 (A) | Button shape | Lamp working voltage (V) | Light Source Type | Contact configuration details | LED linkage | Includes electric-shock prevention cover |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
699,572 VND | 1 Piece(s) | 14 Day(s) or more | Non-illumination type emergency stop | Solder terminal | 2b | [Red] Red | [Available] IP65 | 40 | 40 | 69.1 | 3 | Large | Non-illumination type | Non-illumination type | Main contact 2b | × | × | ||
773,500 VND | 1 Piece(s) | 6 Day(s) or more | Non-illumination type emergency stop | Solder terminal | 2b | [Red] Bright red | [Available] IP65 | 40 | 40 | 69.1 | 3 | Large | Non-illumination type | Non-illumination type | Main contact 2b | × | × |
Loading...Tải…
Shape | Mushroom shape | Card included | NA | Name Plate | NA |
---|---|---|---|---|---|
Mounting Hole | φ22.3 | Push button operation | Push to lock, pull or turn to reset | Representative Standard | CE / UL / CUL / TUV / CCC / CSA |
Current Capacity at VDC 30(A) | 2 | Contact Material | Gold Plated | Lock removing method | NA |
Note | Protection function: IP65 (panel front surface) |