(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
ø16 XA Series Emergency Stop Switch.
[Features]
・ 4 contacts of ø16, short body 27.9 mm push-button switch for emergency stop
・ Safe break action with maximum safety
・ Panel depth dimension is 27.9 mm for all 1 to 4 contacts
・ Illuminated type achieves the same depth dimension as non-illuminated type
・ Available with 1 to 4 main contacts (b contact) and 1 monitor contact (a contact)
・ It supports 2 types of reset operations (Push Lock Pull or Turn Reset)
・ Direct circuit operation function (Compliant with IEC60947-5-5: section 5.2, IEC60947-5-1 Annex K)
・ Safety lock mechanism (IEC60947-5-5: section 6.2)
・ Protection structure IP65 (IEC60529)
・ Contacts are gold plated contacts
・ Two button sizes are available: ø29 (medium size) and ø40 (large size)
・ Non-illuminated button colors are available in 2 types for "emergency stop" red and "stop" gray (Gray only has medium-sized buttons)
・ Dark red (R): Munsell code 5R4/12 (Approximation)
・ Bright red (RH): Munsell code 7.5R4.5/14 (Approximation)
・ UL, c-UL certified product and EN standard compliant product
・ UL emergency stop category certified product
Part Number |
---|
XA1E-BV411R |
XA1E-BV411RH |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type | Terminal shape | Contact Configuration | Push button operation | Button color | Protection function (environmentally resistant) | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Current Capacity at VAC 125 (A) | Specifications | Button shape | Contact configuration details | Lock removing method |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
831,000 VND | 1 Piece(s) | 6 Day(s) or more | Non-illumination type emergency stop | Solder terminal | 1a / 1b | [Other] Push to lock, pull or turn to reset | - | [Available] IP65 | 40 | 40 | 48.5 | 3 | Separate Type | Large | Main contact 1b/monitor contact 1a | NA | ||
831,000 VND | 1 Piece(s) | 6 Day(s) or more | Non-illumination type emergency stop | Solder terminal | 1a / 1b | [Other] Push to lock, pull or turn to reset | [Red] Bright red | [Available] IP65 | 40 | 40 | 48.5 | 3 | Separate Type | Large | Main contact 1b/monitor contact 1a | NA |
Loading...Tải…
Shape | Mushroom shape | Card included | NA | Name Plate | NA |
---|---|---|---|---|---|
Mounting Hole | φ 16.2 | Representative Standard | CE / UL / CUL / TUV / CCC / CSA | Current Capacity at VDC 30(A) | 2 |
Contact Material | Gold |