(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ø16 XA Series, Emergency Stop Switch (Part Number)

ø16 XA Series, Emergency Stop Switch
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      576,987VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ø16 XA Series Emergency Stop Switch.
[Features]
・ 4 contacts of ø16, short body 27.9 mm push-button switch for emergency stop
・ Safe break action with maximum safety
・ Panel depth dimension is 27.9 mm for all 1 to 4 contacts
・ Illuminated type achieves the same depth dimension as non-illuminated type
・ Available with 1 to 4 main contacts (b contact) and 1 monitor contact (a contact)
・ It supports 2 types of reset operations (Push Lock Pull or Turn Reset)
・ Direct circuit operation function (Compliant with IEC60947-5-5: section 5.2, IEC60947-5-1 Annex K)
・ Safety lock mechanism (IEC60947-5-5: section 6.2)
・ Protection structure IP65 (IEC60529)
・ Contacts are gold plated contacts
・ Two button sizes are available: ø29 (medium size) and ø40 (large size)
・ Non-illuminated button colors are available in 2 types for "emergency stop" red and "stop" gray (Gray only has medium-sized buttons)
・ Dark red (R): Munsell code 5R4/12 (Approximation)
・ Bright red (RH): Munsell code 7.5R4.5/14 (Approximation)
・ UL, c-UL certified product and EN standard compliant product
・ UL emergency stop category certified product

 
Part Number
XA1E-BV3U02R
XA1E-BV3U02RH
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Terminal shape Contact Configuration Push button operation Button color Protection function (environmentally resistant) Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Current Capacity at VAC 125
(A)
Specifications Button shape Contact configuration details Lock removing method

711,015 VND

1 Piece(s) 6 Day(s) or more Non-illumination type emergency stopSolder terminal2b[Other] Push to lock, pull or turn to reset-[Available] IP65292940.15Integrated shapeMedium-SizedMain contact 2bNA

773,500 VND

1 Piece(s) 6 Day(s) or more Non-illumination type emergency stopSolder terminal2b[Other] Push to lock, pull or turn to reset[Red] Bright red[Available] IP65292940.15Integrated shapeMedium-SizedMain contact 2bNA

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape Mushroom shape Card included NA Name Plate NA
Mounting Hole φ 16.2 Representative Standard CE / UL / CUL / TUV / CCC / CSA Current Capacity at VDC 30(A) 2
Contact Material Gold