(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ø30 XN Series, Emergency Stop Switch (Part Number)

ø30 XN Series, Emergency Stop Switch
  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      737,667VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ø30 XN series, emergency stop switch

[Features]
· A ø30 emergency stop switch that comes in a variety of types.
· The padlock type lets you lock it in place, while the flash-bezel type has an attractive design.
· Large number of variations: padlock-supporting type, flash-bezel type, ø60 extra-large type, illuminated type, linked illumination type, and more.
· Superior safety provided by the same safe-breaking action and safety-potential construction as seen in the ø166 XA/ø22 XW series.
· The switches naturally conform to all requirements emergency stop switches need, including a direct-opening feature and safety lock.
· Panel depth is only 47.7 mm, even with 4 contacts and illumination (flash bezel: 60.4 mm, padlock: 61.4 mm).
· The padlock-supporting type allows you to padlock the switch into the lock (main contact off) position.
· Use with a supporting bracket (HASP) to lock on up to 20 padlocks (total weight: 1,500 g).
· The locking section is made of solid diecast aluminum.
· Gold-plated silver contacts.
· 2 types of red colors provided for the buttons on non-illuminated types.
· * Dark red (R): Munsell code 5R4/12 (approximate).
· Bright red (RH): Munsell code 7.5R4.5/14 (approximate).
· Approved for the UL emergency stop category.

 
Part Number
XN1E-BV411MR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Contact Configuration Push button operation Button color Protection function (environmentally resistant) Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications Button shape Lamp working voltage
(V)
Light Source Type Contact configuration details LED linkage Includes electric-shock prevention cover

876,500 VND

1 Piece(s) 6 Day(s) or more Non-illumination type emergency stop1a / 1b[Other] Push to lock, pull or turn to reset-[Available] IP65CE / UL / TUV / CCC404080.7Resin bezel typeLargeNon-illumination typeNon-illumination typeMain contact 1b/monitor contact 1a×

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape Mushroom shape Card included NA Name Plate NA
Terminal shape Screw terminal Mounting Hole φ30.5 Current Capacity at VAC 125(A) 5
Current Capacity at VDC 30(A) 2 Contact Material Gold Plated Silver Lock removing method NA
Note Protection function: IP65 (panel front surface)