(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ø16 H6 Series, Small Control Unit (Part Number)

ø16 H6 Series, Small Control Unit
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      331,500VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A Heavy Duty Type designed for control, safety, and ruggedness. Suited for manufacturing machinery and other harsh environments.

[Features]
· Uses a separate locking-lever removal system.
· □24 mm / ø24 mm size (bezel) for use with thumbs or gloved hands.
· Boosted operation load and stroke prevents mistakes and improves control safety.
· Densely-populated mounting is possible, and it's still easy to insert or remove the contact unit.
· Sturdy anti-vibration/shock construction featuring an excellent environment-resistant IP65 protective construction.
· UL and CSA certified.
· EN (Europe) standard compliant (EN60947-5-1/TÜV Rhineland certified).

 
Part Number
HA2L-A1C54Y
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShape Type Push button operation Button color Contact Configuration Terminal shape Dimension depth
(mm)
Representative Standard Dimension width
(mm)
Dimension vertical
(mm)
Current Capacity at VAC 125
(A)
Current Capacity at VDC 30
(A)
Illuminated lens-type With barrier Button shape Lamp working voltage
(V)
Contact Material Light Source Type Features

548,412 VND

1 Piece(s) 14 Day(s) or more Square-AlternateYellow1cSolder terminal/tab terminal56CE / UL / TUV / CSA242432×NAFlat TypeAC/DC24SilverLEDNA

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Hole φ 16.2 Guard included NA Protection function (environmentally resistant) IP65
Lock removing method Available

Please check the type/dimensions/specifications of the part HA2L-A1C54Y in the ø16 H6 Series, Small Control Unit series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần HA2L-A1C54Y trong chuỗi ø16 H6 Series, Small Control Unit.

Products like this...

Part Number
HA1B-M1C1LW
HA1B-M1C1R
HA1B-M1C1W
HA2L-M1C14A
HA2L-M1C14G
HA2L-M1C14R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngShape Type Push button operation Button color Contact Configuration Terminal shape Dimension depth
(mm)
Representative Standard Dimension width
(mm)
Dimension vertical
(mm)
Current Capacity at VAC 125
(A)
Current Capacity at VDC 30
(A)
Illuminated lens-type With barrier Button shape Lamp working voltage
(V)
Contact Material Light Source Type Features

352,282 VND

1 Piece(s) 6 Day(s) or more Round-Momentary[White] Milk White1cSolder terminal/tab terminal56UL / CE / CSA / TUV24240.10.1NAFlat TypeNon-illumination typeGoldNon-illumination typeNA

331,500 VND

1 Piece(s) 6 Day(s) or more Round-Momentary-1cSolder terminal/tab terminal56UL / CE / CSA / TUV24240.10.1×NAFlat TypeNon-illumination typeGoldNon-illumination typeNA

342,251 VND

1 Piece(s) 6 Day(s) or more Round-Momentary-1cSolder terminal/tab terminal56UL / CE / CSA / TUV24240.10.1×NAFlat TypeNon-illumination typeGoldNon-illumination typeNA

543,500 VND

1 Piece(s) 6 Day(s) or more Square-MomentaryAmber1cSolder terminal/tab terminal56UL / CE / CSA / TUV24240.10.1×NAFlat TypeAC/DC24GoldLEDNA

500,216 VND

1 Piece(s) 6 Day(s) or more Square-Momentary-1cSolder terminal/tab terminal56UL / CE / CSA / TUV24240.10.1×NAFlat TypeAC/DC24GoldLEDNA

536,500 VND

1 Piece(s) 6 Day(s) or more Square-Momentary-1cSolder terminal/tab terminal56UL / CE / CSA / TUV24240.10.1×NAFlat TypeAC/DC24GoldLEDNA