(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ø22 TW Series Control Unit (Part Number)

ø22 TW Series Control Unit
  • Sale
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      199,709VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· HeavyType integrated model for environmental ruggedness.
· SS connectors used for finger protection.
· Greatly reduces wiring work on round crimp terminals.
· IP65 protective construction (IEC60529).
· Main types have UL/CSA certification and conform to EN standard

 
Part Number
AVW311R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngPush button operation Button color Contact Configuration Guard included Dimension depth
(mm)
Representative Standard Dimension width
(mm)
Dimension vertical
(mm)
Button shape Lamp working voltage
(V)
Contact Material Light Source Type Contact configuration details Trusco Code

624,109 VND

1 Piece(s) 6 Day(s) or more Push to lock/turn to reset-1a / 1bNA71.9UL / CCC / CSA3041.4Medium-SizedNon-illumination typeSilverNon-illumination type1a1b-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Hole Ø22.3 Shape Round Terminal shape Screw terminal
Protection function (environmentally resistant) IP65 Current Capacity at VAC 110(A) 10 Current Capacity at VDC 24(A) 8
Lock removing method NA Features NA

Please check the type/dimensions/specifications of the part AVW311R in the ø22 TW Series Control Unit series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AVW311R trong chuỗi ø22 TW Series Control Unit.

Products like this...

Part Number
ABFW210R
ABFW210S
ABFW210Y
AVW401R
AVW402R
AVW410R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngPush button operation Button color Contact Configuration Guard included Dimension depth
(mm)
Representative Standard Dimension width
(mm)
Dimension vertical
(mm)
Button shape Lamp working voltage
(V)
Contact Material Light Source Type Contact configuration details Trusco Code

327,855 VND

1 Piece(s) 6 Day(s) or more Momentary-1a[Available] With full guard68.9UL / CE / CSA / CCC / TUV3041.4CuspNon-illumination typeSilverNon-illumination type1a-

327,855 VND

1 Piece(s) 6 Day(s) or more MomentaryBlue1a[Available] With full guard68.9UL / CE / CSA / CCC / TUV3041.4CuspNon-illumination typeSilverNon-illumination type1a-

327,855 VND

1 Piece(s) Same day MomentaryYellow1a[Available] With full guard68.9UL / CE / CSA / CCC / TUV3041.4CuspNon-illumination typeSilverNon-illumination type1a-

540,138 VND

1 Piece(s) Same day Push to lock/turn to reset-1bNA71.9UL / CSA / CCC4041.4LargeNon-illumination typeSilverNon-illumination type1b-

638,014 VND

1 Piece(s) Same day Push to lock/turn to reset-2bNA71.9UL / CSA / CCC4041.4LargeNon-illumination typeSilverNon-illumination type2b-

544,542 VND

1 Piece(s) 6 Day(s) or more Push to lock/turn to reset-1aNA71.9UL / CSA / CCC4041.4LargeNon-illumination typeSilverNon-illumination type1a-