(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· HeavyType integrated model for environmental ruggedness.
· SS connectors used for finger protection.
· Greatly reduces wiring work on round crimp terminals.
· IP65 protective construction (IEC60529).
· Main types have UL/CSA certification and conform to EN standard
Part Number |
---|
ALW21611DA |
ALW21611DG |
ALW21611DR |
ALW21611DW |
ALW21611DY |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Push button operation | Button color | Contact Configuration | Guard included | Dimension depth (mm) | Representative Standard | Dimension width (mm) | Dimension vertical (mm) | Button shape | Lamp working voltage (V) | Contact Material | Light Source Type | Contact configuration details | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
859,751 VND | 1 Piece(s) | 6 Day(s) or more | Momentary | Amber | 1a / 1b | NA | 98.5 | CE / UL / TUV / CCC / CSA | 30 | 37 | Cusp | AC100/110 | Silver | LED | 1a1b | - | ||
793,673 VND | 1 Piece(s) | 6 Day(s) or more | Momentary | - | 1a / 1b | NA | 98.5 | CE / UL / TUV / CCC / CSA | 30 | 37 | Cusp | AC100/110 | Silver | LED | 1a1b | - | ||
859,751 VND | 1 Piece(s) | 6 Day(s) or more | Momentary | - | 1a / 1b | NA | 98.5 | CE / UL / TUV / CCC / CSA | 30 | 37 | Cusp | AC100/110 | Silver | LED | 1a1b | - | ||
859,751 VND | 1 Piece(s) | 6 Day(s) or more | Momentary | [White] Milk White | 1a / 1b | NA | 98.5 | CE / UL / TUV / CCC / CSA | 30 | 37 | Cusp | AC100/110 | Silver | LED | 1a1b | - | ||
791,251 VND | 1 Piece(s) | 6 Day(s) or more | Momentary | Yellow | 1a / 1b | NA | 98.5 | CE / UL / TUV / CCC / CSA | 30 | 37 | Cusp | AC100/110 | Silver | LED | 1a1b | - |
Loading...Tải…
Mounting Hole | Ø22.3 | Shape | Round | Terminal shape | Screw terminal |
---|---|---|---|---|---|
Protection function (environmentally resistant) | IP65 | Current Capacity at VAC 110(A) | 10 | Current Capacity at VDC 24(A) | 8 |
Lock removing method | NA | Features | NA |