(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ø22 LW Series Control Unit (Part Number)

ø22 LW Series Control Unit
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      327,847VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Light-touch construction for ease of use. Suited for food or packaging machinery with frequent switch usage.

[Features]
· Light, easy control.
· Mountable in small, tight groups, with the contact units still easy to remove.
· Uses a separate locking-lever removal system with a bayonet mechanism.
· Two types of contacts: gold (silver with gold cladding) and silver.
· Protective constructions include anti-spray and IP65 (IEC60529) (enclosed buzzer).
· UL and CSA certified; conforms to EN standard (except for buzzer).

 
Part Number
LW1L-M1C14Y
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShape Push button operation Button color Contact Configuration Terminal shape Dimension depth
(mm)
Dimension width
(mm)
Dimension vertical
(mm)
Current Capacity at VAC 125
(A)
Current Capacity at VDC 30
(A)
Button shape Lamp working voltage
(V)
Contact Material Light Source Type Contact configuration details

601,000 VND

1 Piece(s) 6 Day(s) or more RoundMomentaryYellow1cSolder terminal/tab terminal5426.525.80.10.1Flat TypeAC/DC24GoldLED1c

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Hole Ø22.3 Guard included NA Protection function (environmentally resistant) IP65
Representative Standard CE / UL / TUV / CCC / CSA Illuminated lens-type × Lock removing method Available

Please check the type/dimensions/specifications of the part LW1L-M1C14Y in the ø22 LW Series Control Unit series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LW1L-M1C14Y trong chuỗi ø22 LW Series Control Unit.

Products like this...

Part Number
LW1B-M1C1VY
LW1B-M1C1W
LW1B-M1C1Y
LW1L-M1C24MG
LW1L-M1C24MY
LW1L-M2C14G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngShape Push button operation Button color Contact Configuration Terminal shape Dimension depth
(mm)
Dimension width
(mm)
Dimension vertical
(mm)
Current Capacity at VAC 125
(A)
Current Capacity at VDC 30
(A)
Button shape Lamp working voltage
(V)
Contact Material Light Source Type Contact configuration details

354,120 VND

1 Piece(s) 6 Day(s) or more RoundMomentaryYellow1c[Other] PCB terminal50.425.825.80.10.1Flat TypeNon-illumination typeGoldNon-illumination type1c

342,251 VND

1 Piece(s) 6 Day(s) or more RoundMomentary-1cSolder terminal/tab terminal5426.525.80.10.1Flat TypeNon-illumination typeGoldNon-illumination type1c

342,251 VND

1 Piece(s) 6 Day(s) or more RoundMomentaryYellow1cSolder terminal/tab terminal5426.525.80.10.1Flat TypeNon-illumination typeGoldNon-illumination type1c

693,888 VND

1 Piece(s) 6 Day(s) or more RoundMomentary-2cScrew terminal62.525.825.80.10.1Flat TypeAC/DC24GoldLED2c

703,278 VND

1 Piece(s) 6 Day(s) or more RoundMomentaryYellow2cScrew terminal62.525.825.80.10.1Flat TypeAC/DC24GoldLED2c

629,751 VND

1 Piece(s) 6 Day(s) or more RoundMomentary-1cSolder terminal/tab terminal57.626.525.80.10.1CuspAC/DC24GoldLED1c