(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Light-touch construction for ease of use. Suited for food or packaging machinery with frequent switch usage.
[Features]
· Light, easy control.
· Mountable in small, tight groups, with the contact units still easy to remove.
· Uses a separate locking-lever removal system with a bayonet mechanism.
· Two types of contacts: gold (silver with gold cladding) and silver.
· Protective constructions include anti-spray and IP65 (IEC60529) (enclosed buzzer).
· UL and CSA certified; conforms to EN standard (except for buzzer).
Part Number |
---|
LW1B-M1C1G |
LW1B-M1C1R |
LW1B-M1C1S |
LW1B-M1C1W |
LW1B-M1C1Y |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Shape | Push button operation | Button color | Contact Configuration | Terminal shape | Dimension depth (mm) | Dimension width (mm) | Dimension vertical (mm) | Current Capacity at VAC 125 (A) | Current Capacity at VDC 30 (A) | Button shape | Lamp working voltage (V) | Contact Material | Light Source Type | Contact configuration details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
350,000 VND | 1 Piece(s) | 6 Day(s) or more | Round | Momentary | - | 1c | Solder terminal/tab terminal | 54 | 26.5 | 25.8 | 0.1 | 0.1 | Flat Type | Non-illumination type | Gold | Non-illumination type | 1c | ||
342,251 VND | 1 Piece(s) | 6 Day(s) or more | Round | Momentary | - | 1c | Solder terminal/tab terminal | 54 | 26.5 | 25.8 | 0.1 | 0.1 | Flat Type | Non-illumination type | Gold | Non-illumination type | 1c | ||
354,120 VND | 1 Piece(s) | 6 Day(s) or more | Round | Momentary | Blue | 1c | Solder terminal/tab terminal | 54 | 26.5 | 25.8 | 0.1 | 0.1 | Flat Type | Non-illumination type | Gold | Non-illumination type | 1c | ||
342,251 VND | 1 Piece(s) | 6 Day(s) or more | Round | Momentary | - | 1c | Solder terminal/tab terminal | 54 | 26.5 | 25.8 | 0.1 | 0.1 | Flat Type | Non-illumination type | Gold | Non-illumination type | 1c | ||
342,251 VND | 1 Piece(s) | 6 Day(s) or more | Round | Momentary | Yellow | 1c | Solder terminal/tab terminal | 54 | 26.5 | 25.8 | 0.1 | 0.1 | Flat Type | Non-illumination type | Gold | Non-illumination type | 1c |
Loading...Tải…
Mounting Hole | Ø22.3 | Guard included | NA | Protection function (environmentally resistant) | IP65 |
---|---|---|---|---|---|
Representative Standard | CE / UL / TUV / CCC / CSA | Illuminated lens-type | × | Lock removing method | Available |