(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ø22 CW Series Control Unit (Part Number)

ø22 CW Series Control Unit
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      249,976VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

New stylish metal bezel colors. Keyed selector switches also available.

A masterpiece that is the convergence of the switch technology that IDEC has accumulated over many years since the beginning of its operation
Flush Silhouette Switch ø22 CW Series, Control Unit
As a result of pursuing safety in various assumed operating environments, a stylish, low-profile, space-saving switch has been created.
The switch has one of the shortest behind-the-panel depths in its class, which contributes to downsizing of equipment and machinery. By suppressing the protrusion of the operation switch to the front of the panel to a low level, it creates a sophisticated panel image while reducing damage and erroneous operation of the operation section.
Since the bezel color can be selected from 2 colors, metallic color and black, the possibilities of panel design have expanded further.
In addition, the contact unit is removed using a "2-action" lock lever mechanism, and the guard is integrated to improve safety.

Space Saving

ø22 CW Series, Control Unit: Related Images

Space saving design possible with a behind-the-panel depth of 39.9 mm

  • It contributes to downsizing of devices and panels and enables space-saving design.
  • Non-illuminated type with up to 3 contacts * , illuminated type can be equipped with up to 2 contacts.
  • It can also be used in combination with the manufacturer’s FB enclosure and other ø22 general-purpose enclosures.

* Alternate type has up to 2 contacts for both non-illuminated type and illuminated type.

ø22 CW Series, Control Unit: Related Images

■Comparison diagram of control panel dimensions

The depth of the panel surface is smaller than when using the manufacturer’s conventional model, which contributes to space saving.
(The manufacturer’s conventional model ø22HW series illuminated push-button switch: According to comparison with 100 V AC 2 contacts)

Safety Design

ø22 CW Series, Control Unit: Related Images

Third generation safety structure

■2-action release
In order to prevent accidental release of the lock lever and improve safety, the contact unit is removed using the manufacturer’s unique "2-action" lock lever mechanism: "push" and "turn."
You can check the mounting status of the contact unit from the back of the switch at a glance.
■Guard integrated type
It also prevents accidental release or damage of the lock lever due to cables getting caught.
ø22 CW Series, Control Unit: Related Images

IP20 finger protection structure

The terminal part uses a finger protection structure with an integrated terminal cover.
Terminal protective structure: IP20 prevents electric shock.

Part Number
CW1B-A2E01G
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngType Push button operation Button color Contact Configuration Dimension depth
(mm)
Protection function (environmentally resistant) Dimension width
(mm)
Specifications Button shape Lamp working voltage
(V)
Light Source Type

454,781 VND

1 Piece(s) 6 Day(s) or more [Non-illumination type push-button] Non-illumination type push-buttonAlternate[Green] Green1b49.8[Available] IP65-Bezel color: BlackCuspNon-illuminated typeNon-illuminated type

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Mounting Hole Ø22.3 Shape Round Terminal shape Screw terminal
Guard included NA Representative Standard CE / UL / CUL / CCC / CSA Dimension vertical(mm) 41.4
Current Capacity at VDC 24(A) 4 Current capacity @ 120 VAC(A) 5 Contact Material Silver
Lock removing method Available

Please check the type/dimensions/specifications of the part CW1B-A2E01G in the ø22 CW Series Control Unit series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần CW1B-A2E01G trong chuỗi ø22 CW Series Control Unit.

Products like this...

Part Number
CW1B-A1E10G
CW1B-A1E20G
CW1B-M1E01B
CW1B-M1E01G
CW1B-M1E01R
CW1B-M1E02G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngType Push button operation Button color Contact Configuration Dimension depth
(mm)
Protection function (environmentally resistant) Dimension width
(mm)
Specifications Button shape Lamp working voltage
(V)
Light Source Type

430,205 VND

1 Piece(s) 14 Day(s) or more [Non-illumination type push-button] Non-illumination type push-buttonAlternate[Green] Green1a47.1[Available] IP65-Bezel color: BlackFlat TypeNon-illuminated typeNon-illuminated type

510,545 VND

1 Piece(s) 14 Day(s) or more [Non-illumination type push-button] Non-illumination type push-buttonAlternate[Green] Green2a47.1[Available] IP65-Bezel color: BlackFlat TypeNon-illuminated typeNon-illuminated type

261,420 VND

1 Piece(s) 6 Day(s) or more [Non-illumination type push-button] Non-illumination type push-buttonMomentaryBlack1b42.4[Available] IP65/2030Bezel color: BlackFlat TypeNon-illumination typeNon-illumination type

249,976 VND

1 Piece(s) 14 Day(s) or more [Non-illumination type push-button] Non-illumination type push-buttonMomentary[Green] Green1b42.4[Available] IP65/2030Bezel color: BlackFlat TypeNon-illumination typeNon-illumination type

261,420 VND

1 Piece(s) 6 Day(s) or more [Non-illumination type push-button] Non-illumination type push-buttonMomentary[Red] Red1b42.4[Available] IP65/2030Bezel color: BlackFlat TypeNon-illumination typeNon-illumination type

342,251 VND

1 Piece(s) 6 Day(s) or more [Non-illumination type push-button] Non-illumination type push-buttonMomentary[Green] Green2b42.4[Available] IP65/2030Bezel color: BlackFlat TypeNon-illumination typeNon-illumination type