(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
New stylish metal bezel colors. Keyed selector switches also available.
* Alternate type has up to 2 contacts for both non-illuminated type and illuminated type.
The depth of the panel surface is smaller than when using the manufacturer’s conventional model, which contributes to space saving.
(The manufacturer’s conventional model ø22HW series illuminated push-button switch: According to comparison with 100 V AC 2 contacts)
The terminal part uses a finger protection structure with an integrated terminal cover.
Terminal protective structure: IP20 prevents electric shock.
Part Number |
---|
CW4L-M1E01QHR |
CW4L-M1E11QHR |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Type | Push button operation | Button color | Contact Configuration | Dimension depth (mm) | Protection function (environmentally resistant) | Dimension width (mm) | Specifications | Button shape | Lamp working voltage (V) | Light Source Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
859,751 VND | 1 Piece(s) | 6 Day(s) or more | [Illumination push-button] Illumination push-button | Momentary | [Red] Red | 1b | 42.4 | [Available] IP65/20 | 30 | Bezel color: Metal color | Flat Type | AC100/120 | LED | ||
974,751 VND | 1 Piece(s) | 6 Day(s) or more | [Illumination push-button] Illumination push-button | Momentary | [Red] Red | 1a / 1b | 42.4 | [Available] IP65/20 | 30 | Bezel color: Metal color | Flat Type | AC100/120 | LED |
Loading...Tải…
Mounting Hole | Ø22.3 | Shape | Round | Terminal shape | Screw terminal |
---|---|---|---|---|---|
Guard included | NA | Representative Standard | CE / UL / CUL / CCC / CSA | Dimension vertical(mm) | 41.4 |
Current Capacity at VDC 24(A) | 4 | Current capacity @ 120 VAC(A) | 5 | Contact Material | Silver |
Lock removing method | Available |