(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ø16 A6 Series, Small Control Unit (Part Number)

ø16 A6 Series, Small Control Unit
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      249,488VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Integrated Light Duty Type with a short 22 mm body.

[Features]
· Integrated LighTDuTyType with a short 22 mm body.
· Exclusive high-quality contact mechanism provides for easy control and a fine touch.
· Works for a wide variety of applications, from consumer products to factory automation.
· LED illumination units feature a resistor and diode inside the LED bulb to restrict current.
· IP40 and IP65 protective constructions available (IEC60529).
· 1 or 2 gold-plated contacts.
· UL/CSA certified.
· EN (Europe) standards compliant.
· CCC certified

Features

●Protection structure IP40(IEC 60529).
●Compliant product to UL, CSA, CCC certification and EN standard.
●A 22mm short body combined unit with high-performance contact mechanism.

Specification

●SPQ(piece):1
Part Number
AB6Q-M1LY
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShape Push button operation Button color Contact Configuration Dimension depth
(mm)
Protection function (environmentally resistant) Representative Standard Dimension width
(mm)
Dimension vertical
(mm)
Specifications Illuminated lens-type With barrier Lamp working voltage
(V)
Light Source Type

284,595 VND

1 Piece(s) 6 Day(s) or more SquareMomentaryYellow1c39[Available] IP40CE / UL / CCC / CSA1818Enclosed typeNANon-illumination typeNon-illumination type

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Mounting Hole φ 16.2 Terminal shape Solder terminal/tab terminal Guard included NA
Current Capacity at VAC 110(A) 1 Current Capacity at VDC 24(A) 1 Contact Material Gold

Please check the type/dimensions/specifications of the part AB6Q-M1LY in the ø16 A6 Series, Small Control Unit series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AB6Q-M1LY trong chuỗi ø16 A6 Series, Small Control Unit.

Products like this...

Part Number
AB6H-M1LA
AB6H-M1LG
AB6H-M1LR
AB6Q-M1PLY
AB6Q-M1R
AB6Q-M1W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngShape Push button operation Button color Contact Configuration Dimension depth
(mm)
Protection function (environmentally resistant) Representative Standard Dimension width
(mm)
Dimension vertical
(mm)
Specifications Illuminated lens-type With barrier Lamp working voltage
(V)
Light Source Type

284,595 VND

1 Piece(s) 6 Day(s) or more ElongatedMomentaryAmber1c39[Available] IP40UL / CE / CSA / CCC2418Enclosed typeNANon-illumination typeNon-illumination type

284,595 VND

1 Piece(s) 6 Day(s) or more ElongatedMomentary-1c39[Available] IP40UL / CE / CSA / CCC2418Enclosed typeNANon-illumination typeNon-illumination type

284,595 VND

1 Piece(s) 6 Day(s) or more ElongatedMomentary-1c39[Available] IP40UL / CE / CSA / CCC2418Enclosed typeNANon-illumination typeNon-illumination type

303,666 VND

1 Piece(s) 6 Day(s) or more SquareMomentaryYellow1c39[Available] IP65UL / CE / CSA / CCC1818Jet proof/Oil proof typeNANon-illumination typeNon-illumination type

284,595 VND

1 Piece(s) 6 Day(s) or more SquareMomentary-1c39[Available] IP40UL / CE / CSA / CCC1818Enclosed type×NANon-illumination typeNon-illumination type

284,595 VND

1 Piece(s) 6 Day(s) or more SquareMomentary-1c39[Available] IP40UL / CE / CSA / CCC1818Enclosed type×NANon-illumination typeNon-illumination type