(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Earth Leakage Circuit Breaker NV-C Class (Economy Product) Harmonic/Surge Compatible NV63-CV (Part Number)

Earth Leakage Circuit Breaker NV-C Class (Economy Product) Harmonic/Surge Compatible NV63-CV
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,177,500VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Size as is, increased blocking performance. (economic item)

NV63-CV Specifications

Type Name NV63-CV NV63-CV "MB"
Rated current In
Standard ambient temperature 40°C A
(5) (10)
15 20 30
40 50
4 (5) 7.1 (8)
10 (12) 16
25 32 (40) 45
Number of poles 2 3 3
Phase Wire Model 1φ2 W 3φ3 W,
1φ3 W,
1φ2 W
3φ3 W
Rated Operating Voltage Ue V AC 100 to 240 100 to 440 100 to 440
High-speed

Type
Rated sensitivity current mA 30 15 30
100/200/
500 switch
30
(100/200/
500 switch)
Maximum operating time s at I Δn 0.1 0.1
at 5I Δn 0.04 0.04
Time delay

type
Rated sensitivity current mA - -
Maximum operating time s - -
Minimum limiting non-actuating time s - -
Electrical leakage display method Mechanical Button Mechanical Button
Rated
short
circuit
breaking
capacity
kA


JIS C 8201-2-2 Ann. 1
JIS C 8201-2-2 Ann. 2
IEC 60947-2 2nd. ed.
(Icu/Ics)
AC 440 V - 2.5/2.5 2.5/2.5
415 V - 2.5/2.5 2.5/2.5
400 V - 5/5 5/5
230 V 7.5/7.5 7.5/7.5
200 V 7.5/7.5 7.5/7.5
100 V 7.5/7.5 7.5/7.5

NV63-CV Dimensional Outline Drawing

Front Surface Type

WS-V series NV-C type earth leakage breaker (economy class) representative standard PSE: related image

Recessed Type

WS-V series NV-C type earth leakage breaker (economy class) representative standard PSE: related image

Back Surface Type

WS-V series NV-C type earth leakage breaker (economy class) representative standard PSE: related image

Inserted Type

WS-V series NV-C type earth leakage breaker (economy class) representative standard PSE: related image
  • *See the catalog for further details on products.
Part Number
NV63-CV 3P 5A 100-440V 30MA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngAmpere frame AF Rated block capacity AC 100 V
(kA)
Rated block capacity AC 200 V
(kA)
Rated block capacity AC 400 V
(kA)
Number of Poles Rated Operating Voltage
(V)
Rated Current
(A)
rate sensitivity current
(mA)
Mounting Method Representative Standard Dimension depth
(mm)
Rated block capacity, voltages except VAC 100/200/400, VDC 250 Type Type Features Type Specifications Specifications Power supply connection method Load side connection method

1,258,750 VND

1 Piece(s) Quote 50AF7.57.553AC100-440530DIN rail mountPSE90Available-Economic productHarmonic/surge type---Screw terminalScrew terminal

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Dimension height(mm) 130 Dimension width(mm) 75 Connection Method Surface form

Please check the type/dimensions/specifications of the part NV63-CV 3P 5A 100-440V 30MA in the Earth Leakage Circuit Breaker NV-C Class (Economy Product) Harmonic/Surge Compatible NV63-CV series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NV63-CV 3P 5A 100-440V 30MA trong chuỗi Earth Leakage Circuit Breaker NV-C Class (Economy Product) Harmonic/Surge Compatible NV63-CV.

Products like this...

Part Number
NV63-CV 2P 10A 100-240V 30MA
NV63-CV 2P 15A 100-240V 30MA
NV63-CV 2P 20A 100-240V 30MA
NV63-CV 2P 30A 100-240V 30MA
NV63-CV 2P 40A 100-240V 30MA
NV63-CV 2P 50A 100-240V 30MA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngAmpere frame AF Rated block capacity AC 100 V
(kA)
Rated block capacity AC 200 V
(kA)
Rated block capacity AC 400 V
(kA)
Number of Poles Rated Operating Voltage
(V)
Rated Current
(A)
rate sensitivity current
(mA)
Mounting Method Representative Standard Dimension depth
(mm)
Rated block capacity, voltages except VAC 100/200/400, VDC 250 Type Type Features Type Specifications Specifications Power supply connection method Load side connection method

1,177,500 VND

1 Piece(s) Quote 50AF7.57.5-2AC100-2401030DIN rail mountPSE90Available-Economic productHarmonic/surge type---Screw terminalScrew terminal

1,177,500 VND

1 Piece(s) Quote 50AF7.57.5-2AC100-2401530DIN rail mountPSE90Available-Economic productHarmonic/surge type---Screw terminalScrew terminal

1,177,500 VND

1 Piece(s) 7 Day(s) 50AF7.57.5-2AC 100–2402030DIN rail mountPSE90Available---Economical ProductsHigh Harmonics/Surge Compatible Table---

1,177,500 VND

1 Piece(s) 7 Day(s) 50AF7.57.5-2AC 100–2403030DIN rail mountPSE90Available---Economical ProductsHigh Harmonics/Surge Compatible Table---

1,177,500 VND

1 Piece(s) Quote 50AF7.57.5-2AC 100–2404030DIN rail mountPSE90Available---Economical ProductsHigh Harmonics/Surge Compatible Table---

1,177,500 VND

1 Piece(s) Quote 50AF7.57.5-2AC 100–2405030DIN rail mountPSE90Available---Economical ProductsHigh Harmonics/Surge Compatible Table---