(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Switching Power Supply PBA15F Model 15W Single Output (Part Number)

Switching Power Supply PBA15F Model 15W Single Output
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      889,146VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • [Information for recommended related products]
    Cable Clamp with Urethane to Save Space
    Dsub Connector Harness (Molded)
  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.
  • Those with "-R6" at the end of the part number are MISUMI original models.
    If you want a product that compatible with the revised RoHS directive, please search by the model number with "-R6" removed with the part number search.

Product Description

Model with output power of 15 W.
[Features]
·Long-selling model from 2005.
・ Standard model of catalog general-purpose power supply.
・ With wide variations, it is possible to combine in the same series even when using multiple items.
[Applications]
・ It is recommended for a wide range of applications centered on FA.

Features of PBA15F

PBA15F

PBA15F

61% in volume compared to the conventional model
Fixed switching frequency (Separately-excited flyback method)
Low Leakage Current
It supports various optional parts such as mounting brackets and dedicated harnesses
Compatible with SEMI F47 standard
UL508-acquired (-N, -N1 type and 5 V, 12 V, 24 V products)

Ordering information of PBA15F

Ordering information

1 Series name
2 Single output
3 Rated output power
4 Full range input
5 Rated output voltage
6 options
C: Coating
G: Low leakage current
E: EMI Class A compatible low leakage current
T: Vertical terminal block
J: Connector Type
N: With case cover (UL508-acquired 5 V, 12 V, 24 V)
N1: With Case cover, DIN rail mount bracket (UL508-acquired 5 V, 12 V, 24 V)
V: Variable voltage VR external support

  • * Specifications differ when options are set. Please contact the manufacturer for details.

Block diagram

Block diagram

Drawing

Drawing
  • * The external shape differs for options T, J, N, N1 and V.
  • * Tolerance: ±1
  • * Weight: 200 g max (With case cover: 235 g max)
  • * Circuit board material / thickness: CEM-3/1.6 mm
  • * Chassis material: Electrogalvanized steel plate
  • * Unit: mm
  • * Chassis tightening torque: 0.6 N⋅m (6.3 kgf⋅cm) max
  • * Terminal block tightening torque: M3: 0.8 N⋅m (8.5 kgf⋅cm) max
  • * Please make a safety earth connection to the housing at 2 mounting holes (M3).

Development story

 

A product that is widely used as a standard model.
Reduction in volume by 61% compared to the conventional model.

Part Number
PBA15F-3R3-N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSShape Output power
(W)
Output voltage (Single only) Rated output current (single only)
(A)
Safety standards Width
(mm)
Maximum output power
(W)
Voltage settings reliability
(V)
Remote control Remote sensing Output voltage variation
(V)
Other optional functions Bargain Article

1,030,016 VND

1 Piece(s) 4 Day(s) or more -[With Cover] With Cover-DC3.3V-CE / UL / CUL / TUV / CSA34.59.93.3 to 3.4N/AN/A2.85 to 3.6-N/A

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Single/multi Single Input Voltage AC/DC Input/output terminal shape Terminal Block
Height(mm) 78 Depth(mm) 85 Input Voltage(V) AC85 to 264/DC110 to 370
Excess current protective circuit Available Excess voltage protective circuit Available

Please check the type/dimensions/specifications of the part PBA15F-3R3-N in the Switching Power Supply PBA15F Model 15W Single Output series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PBA15F-3R3-N trong chuỗi Switching Power Supply PBA15F Model 15W Single Output.

Products like this...

Part Number
PBA15F-15-N
PBA15F-24
PBA15F-24-N
PBA15F-48-N
PBA15F-5
PBA15F-5-N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSShape Output power
(W)
Output voltage (Single only) Rated output current (single only)
(A)
Safety standards Width
(mm)
Maximum output power
(W)
Voltage settings reliability
(V)
Remote control Remote sensing Output voltage variation
(V)
Other optional functions Bargain Article

2,108,181 VND

1 Piece(s) 4 Day(s) or more 10[With Cover] With Cover-DC15V-UL / CE / CSA / TUV / CUL34.51515 to 15.6N/AN/A13.2 to 18-N/A

923,451 VND

1 Piece(s) 4 Day(s) or more -Open frame15DC24V0.7-3116.824 to 24.96--19.2 to 27NA-

997,156 VND

1 Piece(s) 4 Day(s) or more -[With Cover] With Cover15DC24V0.7-34.516.824 to 24.96--19.2 to 27NA-

1,595,241 VND

1 Piece(s) 4 Day(s) or more 10[With Cover] With Cover-DC48V0.35UL / CE / CSA / TUV / CUL34.516.848 to 49.92N/AN/A39 to 53-N/A

889,146 VND

1 Piece(s) 4 Day(s) or more -Open frame15DC5V3-31155 to 5.15--4.5 to 5.5NA-

921,027 VND

1 Piece(s) 4 Day(s) or more -[With Cover] With Cover15DC5V3-34.5155 to 5.15--4.5 to 5.5NA-