(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

MS-K Series Contactor, Mechanical Latching, AC Operation Electromagnetic Relay

MS-K Series Contactor, Mechanical Latching, AC Operation Electromagnetic Relay
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,193,750VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Just by energizing the input coil for about 0.5 seconds, mechanically holds shut, tripping is performed by energizing the tripping coil

Part Number
SRL-K100 MC-AC100V MT-AC100V 9A
SRL-K100 MC-AC220V MT-AC220V 9A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSupply operation coil
(V)
Tripping operation coils
(V)

2,193,750 VND

1 Piece(s) Quote AC100AC100

2,193,750 VND

1 Piece(s) Quote AC220AC220

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Auxiliary Contact 9a Dimension length(mm) 66 Dimension width(mm) 56
Dimension thickness(mm) 156 Specifications Machine Latch System (AC Operation) Frame Size K100
Finger protection/terminal cover NA