(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ø30 Series Pilot Light (Part Number)

ø30 Series Pilot Light
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      367,346VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ø30 series pilot light

[Features]
· Offers both variety and reliability.
· Heavy duty type that endures harsh environments.
· The protective structure is IP65 (IEC60529).
· The main models are UL and CSA certified and compliant with EN standards

 
Part Number
UPQN422DR
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShape Color Rated Voltage
(V)
Protection function (environmentally resistant) Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications Features Shape Lamp socket

422,873 VND

1 Piece(s) 6 Day(s) or more Elongated[Red] Red.AC/DC24V[Available] IP40CE / UL / CCC / CSA52.24444.5Enclosed typeNameplate typeFlat TypeBA9S

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Hole Size φ30.5 Light Source LED Terminal shape Screw terminal
Lock removing method NA

Please check the type/dimensions/specifications of the part UPQN422DR in the ø30 Series Pilot Light series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần UPQN422DR trong chuỗi ø30 Series Pilot Light.

Products like this...

Part Number
APN111DNG
APN111DNR
APN111DNY
APN116DDNG
APN116DDNPW
APN116DDNR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngShape Color Rated Voltage
(V)
Protection function (environmentally resistant) Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications Features Shape Lamp socket

367,346 VND

1 Piece(s) 6 Day(s) or more [Round] Circular.Green[Other] AC/DC12V[Available] IP65CE / UL / CCC / CSA404045Jet proof type/Oil proof typeNormal typeCuspBA9S

367,346 VND

1 Piece(s) 6 Day(s) or more [Round] Circular.[Red] Red.[Other] AC/DC12V[Available] IP65CE / UL / CCC / CSA404045Jet proof type/Oil proof typeNormal typeCuspBA9S

371,000 VND

1 Piece(s) 6 Day(s) or more [Round] Circular.Yellow[Other] AC/DC12V[Available] IP65CE / UL / CCC / CSA404045Jet proof type/Oil proof typeNormal typeCuspBA9S

1,184,372 VND

1 Piece(s) 6 Day(s) or more [Round] Circular.Green[Other] DC110V[Available] IP65-404082Jet proof type/Oil proof typeNormal typeCuspBA9S

1,291,000 VND

1 Piece(s) 6 Day(s) or more [Round] Circular.[White] Pure White[Other] DC110V[Available] IP65-404082Jet proof type/Oil proof typeNormal typeCuspBA9S

1,184,372 VND

1 Piece(s) 6 Day(s) or more [Round] Circular.[Red] Red.[Other] DC110V[Available] IP65-404082Jet proof type/Oil proof typeNormal typeCuspBA9S