(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
ø30 series pilot light
[Features]
· Offers both variety and reliability.
· Heavy duty type that endures harsh environments.
· The protective structure is IP65 (IEC60529).
· The main models are UL and CSA certified and compliant with EN standards
Part Number |
---|
APN116DDNPW |
APN116DNPW |
APN126DNPW |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Shape | Color | Rated Voltage (V) | Protection function (environmentally resistant) | Representative Standard | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Specifications | Features | Shape | Lamp socket |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,291,000 VND | 1 Piece(s) | 6 Day(s) or more | [Round] Circular. | [White] Pure White | [Other] DC110V | [Available] IP65 | - | 40 | 40 | 82 | Jet proof type/Oil proof type | Normal type | Cusp | BA9S | ||
574,376 VND | 1 Piece(s) | 9 Day(s) | [Round] Circular. | [White] Pure White | [Other] AC100/110V | [Available] IP65 | CE / UL / CCC / CSA | 40 | 40 | 82 | Jet proof type/Oil proof type | Normal type | Cusp | BA9S | ||
574,376 VND | 1 Piece(s) | 10 Day(s) | [Round] Circular. | [White] Pure White | [Other] AC200/220V | [Available] IP65 | CE / UL / CCC / CSA | 40 | 40 | 82 | Jet proof type/Oil proof type | Normal type | Cusp | BA9S |
Loading...Tải…
Mounting Hole Size | φ30.5 | Light Source | LED | Terminal shape | Screw terminal |
---|---|---|---|---|---|
Lock removing method | NA |