(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ø22 HW Series, HW1K Type, Key-Control Selector Switch (Part Number)

ø22 HW Series, HW1K Type, Key-Control Selector Switch
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      425,685VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

ø22 HW series key-control type selector switch

[Features]
· Finger-protecting SS terminals for extra safety and less work.
· Integrated terminal cover and finger protection for safety.
· Rolling contact and self-cleaning rake-machined contacts.
· IP65 protective construction keeps water and oil out (IP40 on two-point push button switch).
· Two-point push button switch also available, featuring two independently-operating push button switches and display light for three features mounted in one hole.
· Supports all voltages for worldwide needs.
· UL and CSA certified; conforms to EN standard.

 
Part Number
HW1K-21B11
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngContact configuration (key lock, selector) Notch number Suspend/Return Dimension depth
(mm)
Specifications Notch angle
(°C)
Key removal position Key Number
(No)
Number of Contacts

572,251 VND

1 Piece(s) 6 Day(s) or more 1a1b2[Return] Right return62.4Disk tumbler type60Left Absent0H2

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Keylock switch Shape Circular Type. Mounting Hole φ22.3
Illumination NA With key Available Terminal shape Screw terminal
Protection function (environmentally resistant) IP65 Representative Standard CE / UL / TUV / CCC / CSA Dimension vertical(mm) 41.4
Dimension width(mm) 29.4 Current Capacity at VAC 110(A) 10 Current Capacity at VDC 24(A) 8
Contact Silver Lock removing method Available Features Cam specification code: None
Terminal configuration/contact operation (notch position) Reference to catalog required

Please check the type/dimensions/specifications of the part HW1K-21B11 in the ø22 HW Series, HW1K Type, Key-Control Selector Switch series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần HW1K-21B11 trong chuỗi ø22 HW Series, HW1K Type, Key-Control Selector Switch.

Products like this...

Part Number
HW1K-21B10
HW1K-21B20
HW1K-21B22
HW1K-2A01
HW1K-2A02
HW1K-2A10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngContact configuration (key lock, selector) Notch number Suspend/Return Dimension depth
(mm)
Specifications Notch angle
(°C)
Key removal position Key Number
(No)
Number of Contacts

430,591 VND

1 Piece(s) 6 Day(s) or more 1a2[Return] Right return62.4Disk tumbler type60Left Absent0H1

572,251 VND

1 Piece(s) 6 Day(s) or more 2a2[Return] Right return62.4Disk tumbler type60Left Absent0H2

687,564 VND

1 Piece(s) 14 Day(s) or more 2a2b2[Return] Right return82.4Disk tumbler type60Left Absent0H4

425,685 VND

1 Piece(s) 14 Day(s) or more [Other] 1b2Stop each position62.4Disk tumbler type90All removed0H1

516,454 VND

1 Piece(s) 14 Day(s) or more [Other] 2b2Stop each position62.4Disk tumbler type90All removed0H2

456,864 VND

1 Piece(s) 6 Day(s) or more 1a2Stop each position62.4Disk tumbler type90All removed0H1