(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Insulok Base Adhesive Mounting Type【100 Pieces Per Package】 (Part Number)

Insulok Base Adhesive Mounting Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      412,570VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Adhesive type wiring fixture standard product.
[Features]
・ Standard grade of adhesive type accessory to fix wiring in combination with Insulok tie
・ Various adhesive tapes are available according to the application
・ In addition to the one with adhesive tape, a screw mount type is also available, so select the product that matches the usage environment
[Applications]
・ Electrical construction work (Electric equipment for buildings and houses, maintenance of equipment in factories)
・ Communication work
・ Cable fixing in switchboard

 
Part Number
MB3A-B-VHB2
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngRoHSOverall Length
(mm)
Width
(mm)
Width
(mm)
Color Overall Length
(mm)
Number with packs
(piece)
Environment resistance Flame retardant grade (main raw materials) Maximum Compatible Outer Diameter
(mm)
Tape release paper color Adhesion temperature

1,032,068 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) or more 10191919Black19100-NA2.9White (with red logo)-

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Nylon Material Nylon 66 Adhesion type With adhesive tape

Please check the type/dimensions/specifications of the part MB3A-B-VHB2 in the Insulok Base Adhesive Mounting Type series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần MB3A-B-VHB2 trong chuỗi Insulok Base Adhesive Mounting Type.

Products like this...

Part Number
BMC30
MB3A-B
MB3A-B-L
MB3A-L
MB3A-V0-HF
MB3A-VHB2
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSOverall Length
(mm)
Width
(mm)
Width
(mm)
Color Overall Length
(mm)
Number with packs
(piece)
Environment resistance Flame retardant grade (main raw materials) Maximum Compatible Outer Diameter
(mm)
Tape release paper color Adhesion temperature

1,969,776 VND

100 Pieces Per Package

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10282828Milk White28100-NA4.2TransparencyLow temperature adhesion

579,299 VND

100 Pieces Per Package

100 Pieces Per Package

1 Pack(s) Same day 10191919Black19100-NA2.9--

790,373 VND

100 Pieces Per Package

100 Pieces Per Package

1 Pack(s) 6 Day(s) or more 10191919Black19100-NA2.9White-

412,570 VND

100 Pieces Per Package

100 Pieces Per Package

1 Pack(s) Same day 10191919Milk White19100-NA2.9White-

1,069,840 VND

100 Pieces Per Package

100 Pieces Per Package

1 Pack(s) Same day 10191919White19100Flame RetardantUL94V-02.9--

961,486 VND

100 Pieces Per Package

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10191919Milk White19100-NA2.9White (with red logo)-