(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ZDU Series (Standard) (Part Number)

ZDU Series (Standard)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      38,650VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Standard type with spring connection / excellent earthquake resistance due to tension clamp technology. ZDU Series (Standard)

 
Part Number
ZDU 2.5/4AN
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNumber of Poles
(Pole)
Number of input/outputs Rated current (IEC)
(A)
Rated current (UL)
(A)
Type Features Pitch Between Terminals
(mm)
Collar Rated wire size
(mm2)
Wire connection range Min to Max
(mm2)
Rated voltage (IEC)
(V)
Rated voltage (UL)
(V)
Model Included cover Driver cutting edge dimension
(mm)
Wire coating peeling length
(mm)
Impulse withstand voltage
(kV)

50,691 VND

3 Piece(s) 4 Day(s) or more 42 to 22425Feed-through terminal blockN/A5.1Dark beige2.50.05 to 4800600ZDU 2.5/4ANN/A0.6 × 3.5 / 1.0 × 5.5108

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Wiring Method Spring Mounting Method For DIN35 mm (TS35) Parts/Completed products Individual parts
Flame retardant class UL94 V-0