(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ZDU Series (Standard) (Part Number)

ZDU Series (Standard)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      38,650VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Standard type with spring connection / excellent earthquake resistance due to tension clamp technology. ZDU Series (Standard)

 
Part Number
1775530000
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNumber of Poles
(Pole)
Number of input/outputs Rated current (IEC)
(A)
Rated current (UL)
(A)
Type Features Pitch Between Terminals
(mm)
Collar Rated wire size
(mm2)
Wire connection range Min to Max
(mm2)
Rated voltage (IEC)
(V)
Rated voltage (UL)
(V)
Model Included cover Driver cutting edge dimension
(mm)
Wire coating peeling length
(mm)
Impulse withstand voltage
(kV)

38,650 VND

3 Piece(s) 4 Day(s) or more 31 to 217.515Conductor terminal blockNA3.5Dark Beige1.50.05–1.5500300ZDU1.5/3ANNA0.4 x 2.0106

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Wiring Method Spring Mounting Method For DIN35 mm (TS35) Parts/Completed products Individual parts
Flame retardant class UL94 V-0

Please check the type/dimensions/specifications of the part 1775530000 in the ZDU Series (Standard) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 1775530000 trong chuỗi ZDU Series (Standard).

Products like this...

Part Number
1608570000
1745230000
1775580000
7904180000
7907410000
ZDU 1.5/3AN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNumber of Poles
(Pole)
Number of input/outputs Rated current (IEC)
(A)
Rated current (UL)
(A)
Type Features Pitch Between Terminals
(mm)
Collar Rated wire size
(mm2)
Wire connection range Min to Max
(mm2)
Rated voltage (IEC)
(V)
Rated voltage (UL)
(V)
Model Included cover Driver cutting edge dimension
(mm)
Wire coating peeling length
(mm)
Impulse withstand voltage
(kV)

48,608 VND

3 Piece(s) 4 Day(s) or more 42 to 22425Conductor terminal blockNA5.1Dark Beige2.50.05 to 4800600ZDU2.5/4ANNA0.6 x 3.5108

64,543 VND

2 Piece(s) 6 Day(s) or more 21 to 17665Conductor terminal blockNA12.1Dark Beige161.5 to 251000600ZDU16NA1.0 x 5.5188

40,638 VND

3 Piece(s) 4 Day(s) or more 42 to 217.515Conductor terminal blockNA3.5Dark Beige1.50.05–1.5500300ZDU1.5/4ANNA0.4 x 2.0106

54,985 VND

2 Piece(s) 4 Day(s) or more 31 to 23233Conductor terminal blockNA6.1Dark Beige40.13 to 6800600ZDU4/3ANNA0.6 x 3.5128

68,530 VND

1 Piece(s) 4 Day(s) or more 31 to 24150Conductor terminal blockNA8.1Dark Beige60.22 to 10800600ZDU6/3ANNA1.0 x 5.5138

40,731 VND

3 Piece(s) 4 Day(s) or more 31 to 217.515Feed-through terminal blockN/A3.5Dark beige1.50.05 to 1.5500300ZDU 1.5/3ANN/A0.4 × 2.0 / 1.0 × 5.5106