(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ZDU Series (Standard) (Part Number)

ZDU Series (Standard)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      38,650VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Standard type with spring connection / excellent earthquake resistance due to tension clamp technology. ZDU Series (Standard)

 
Part Number
ZDU 16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNumber of Poles
(Pole)
Number of input/outputs Rated current (IEC)
(A)
Rated current (UL)
(A)
Type Features Pitch Between Terminals
(mm)
Collar Rated wire size
(mm2)
Wire connection range Min to Max
(mm2)
Rated voltage (IEC)
(V)
Rated voltage (UL)
(V)
Model Included cover Driver cutting edge dimension
(mm)
Wire coating peeling length
(mm)
Impulse withstand voltage
(kV)

66,628 VND

2 Piece(s) 6 Day(s) or more 21 to 17665Feed-through terminal blockN/A12.1Dark beige161.5 to 251,000600ZDU 16N/A1.0 × 5.5188

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Wiring Method Spring Mounting Method For DIN35 mm (TS35) Parts/Completed products Individual parts
Flame retardant class UL94 V-0

Please check the type/dimensions/specifications of the part ZDU 16 in the ZDU Series (Standard) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần ZDU 16 trong chuỗi ZDU Series (Standard).

Products like this...

Part Number
1775580000
7904180000
7907410000
ZDU 2.5/4AN
ZDU 4/3AN
ZDU 6/3AN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngNumber of Poles
(Pole)
Number of input/outputs Rated current (IEC)
(A)
Rated current (UL)
(A)
Type Features Pitch Between Terminals
(mm)
Collar Rated wire size
(mm2)
Wire connection range Min to Max
(mm2)
Rated voltage (IEC)
(V)
Rated voltage (UL)
(V)
Model Included cover Driver cutting edge dimension
(mm)
Wire coating peeling length
(mm)
Impulse withstand voltage
(kV)

40,638 VND

3 Piece(s) 4 Day(s) or more 42 to 217.515Conductor terminal blockNA3.5Dark Beige1.50.05–1.5500300ZDU1.5/4ANNA0.4 x 2.0106

54,985 VND

2 Piece(s) 4 Day(s) or more 31 to 23233Conductor terminal blockNA6.1Dark Beige40.13 to 6800600ZDU4/3ANNA0.6 x 3.5128

68,530 VND

1 Piece(s) 4 Day(s) or more 31 to 24150Conductor terminal blockNA8.1Dark Beige60.22 to 10800600ZDU6/3ANNA1.0 x 5.5138

50,691 VND

3 Piece(s) 4 Day(s) or more 42 to 22425Feed-through terminal blockN/A5.1Dark beige2.50.05 to 4800600ZDU 2.5/4ANN/A0.6 × 3.5 / 1.0 × 5.5108

57,066 VND

2 Piece(s) 4 Day(s) or more 31 to 23233Feed-through terminal blockN/A6.1Dark beige40.13 to 6800600ZDU 4/3ANN/A0.6 × 3.5 / 1.0 × 5.5128

70,611 VND

2 Piece(s) 4 Day(s) or more 31 to 24150Feed-through terminal blockN/A8.1Dark beige60.22 to 10800600ZDU 6/3ANN/A1.0 × 5.5138