(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (ICT) 1/7/2024. We apologize for the inconvenience.
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

WDU Series Screw Connection Terminal Block (Part Number)

WDU Series Screw Connection Terminal Block
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      36,258VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Screw connection / 500 to 1,000 V / 17.5 to 415 A / 0.05 to 150 mm2 / 35 mm rail / CE, UL, CSA, etc.

Part Number
1020100000
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngScrew Size Number of input/outputs Rated current (IEC)
(A)
Rated current (UL)
(A)
Type Features Pitch Between Terminals
(mm)
Collar Rated wire size
(mm2)
Wire connection range Min to Max
(mm2)
Rated voltage (IEC)
(V)
Rated voltage (UL)
(V)
Model Included cover Driver cutting edge dimension
(mm)
Wire coating peeling length
(mm)
Terminal screw tightening torque
(Nm)
Flame retardant class UL94 Impulse withstand voltage
(kV)

44,226 VND

3 Piece(s) 4 Day(s) or more M31 to 13235Conductor terminal blockStandard Type6.1Dark Beige40.13 to 6800600WDU4NA0.6 x 3.5100.5–1.0V-08

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Wiring Method Screw Mounting Method For DIN35 mm (TS35) Parts/Completed products Individual parts
Number of Poles(Pole) 1

Please check the type/dimensions/specifications of the part 1020100000 in the WDU Series Screw Connection Terminal Block series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần 1020100000 trong chuỗi WDU Series Screw Connection Terminal Block.

Products like this...

Part Number
1020000000
1020080000
1020200000
1020300000
1020400000
1020500000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngScrew Size Number of input/outputs Rated current (IEC)
(A)
Rated current (UL)
(A)
Type Features Pitch Between Terminals
(mm)
Collar Rated wire size
(mm2)
Wire connection range Min to Max
(mm2)
Rated voltage (IEC)
(V)
Rated voltage (UL)
(V)
Model Included cover Driver cutting edge dimension
(mm)
Wire coating peeling length
(mm)
Terminal screw tightening torque
(Nm)
Flame retardant class UL94 Impulse withstand voltage
(kV)

36,258 VND

4 Piece(s) 6 Day(s) or more [Other] M2.51 to 12425Conductor terminal blockStandard Type5.1Dark Beige2.50.05 to 4800600WDU2.5NA0.6 x 3.5100.4 to 0.8V-08

40,241 VND

1 Piece(s) 4 Day(s) or more [Other] M2.51 to 12425Conductor terminal blockStandard Type5.1Blue2.50.05 to 4800600WDU2.5BLNA0.6 x 3.5100.4 to 0.8V-08

52,195 VND

2 Piece(s) 4 Day(s) or more M3.51 to 14150Conductor terminal blockStandard Type7.9Dark Beige60.08 to 10800600WDU6NA4.0 x 0.8120.8–1.6V-08

60,161 VND

2 Piece(s) 4 Day(s) or more M41 to 15765Conductor terminal blockStandard Type9.9Dark Beige101.31 to 161000600WDU10NA1.0 x 5.5121.2 to 2.4V-08

84,236 VND

2 Piece(s) 6 Day(s) or more M51 to 17685Conductor terminal blockNo consolidated pins11.9Beige161.5 to 251000600WDU 16NA-----

131,875 VND

1 Piece(s) 6 Day(s) or more M61 to 1125150Conductor terminal blockNo consolidated pins16Beige352.5 to 5010001000WDU 35NA-----