(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Screw connection / 500 to 1,000 V / 17.5 to 415 A / 0.05 to 150 mm2 / 35 mm rail / CE, UL, CSA, etc.
Part Number |
---|
WDU 2.5N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Screw Size | Number of input/outputs | Rated current (IEC) (A) | Rated current (UL) (A) | Type | Features | Pitch Between Terminals (mm) | Collar | Rated wire size (mm2) | Wire connection range Min to Max (mm2) | Rated voltage (IEC) (V) | Rated voltage (UL) (V) | Model | Included cover | Driver cutting edge dimension (mm) | Wire coating peeling length (mm) | Terminal screw tightening torque (Nm) | Flame retardant class UL94 | Impulse withstand voltage (kV) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
38,341 VND | 4 Piece(s) | 6 Day(s) or more | [Other] M2.5 | 1 to 1 | 24 | 10 | Feed-through terminal block | N-type (compact) | 5.1 | Dark beige | 2.5 | 0.05 to 4 | 500 | 300 | WDU 2.5N | N/A | 0.6 × 3.5 / 1.0 × 5.5 | 10 | 0.4 to 0.6 | V-0 | 6 |
Loading...Tải…
Wiring Method | Screw | Mounting Method | For DIN35 mm (TS35) | Parts/Completed products | Individual parts |
---|---|---|---|---|---|
Number of Poles(Pole) | 1 |
Please check the type/dimensions/specifications of the part WDU 2.5N in the WDU Series Screw Connection Terminal Block series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần WDU 2.5N trong chuỗi WDU Series Screw Connection Terminal Block.
Part Number |
---|
1020200000 |
1020300000 |
1020400000 |
WDU 2.5N ZQV |
WDU 35 |
WDU 35/ZA |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Screw Size | Number of input/outputs | Rated current (IEC) (A) | Rated current (UL) (A) | Type | Features | Pitch Between Terminals (mm) | Collar | Rated wire size (mm2) | Wire connection range Min to Max (mm2) | Rated voltage (IEC) (V) | Rated voltage (UL) (V) | Model | Included cover | Driver cutting edge dimension (mm) | Wire coating peeling length (mm) | Terminal screw tightening torque (Nm) | Flame retardant class UL94 | Impulse withstand voltage (kV) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
52,195 VND | 2 Piece(s) | 4 Day(s) or more | M3.5 | 1 to 1 | 41 | 50 | Conductor terminal block | Standard Type | 7.9 | Dark Beige | 6 | 0.08 to 10 | 800 | 600 | WDU6 | NA | 4.0 x 0.8 | 12 | 0.8–1.6 | V-0 | 8 | ||
60,161 VND | 2 Piece(s) | 4 Day(s) or more | M4 | 1 to 1 | 57 | 65 | Conductor terminal block | Standard Type | 9.9 | Dark Beige | 10 | 1.31 to 16 | 1000 | 600 | WDU10 | NA | 1.0 x 5.5 | 12 | 1.2 to 2.4 | V-0 | 8 | ||
84,236 VND | 2 Piece(s) | 6 Day(s) or more | M5 | 1 to 1 | 76 | 85 | Conductor terminal block | No consolidated pins | 11.9 | Beige | 16 | 1.5 to 25 | 1000 | 600 | WDU 16 | NA | - | - | - | - | - | ||
38,341 VND | 4 Piece(s) | 6 Day(s) or more | [Other] M2.5 | 1 to 1 | 24 | 20 | Feed-through terminal block | N-type (compact) | 5.1 | Dark beige | 2.5 | 0.05 to 4 | 500 | 300 | WDU 2.5N ZQV | N/A | 0.6 × 3.5 / 1.0 × 5.5 | 10 | 0.4 to 0.6 | V-0 | 6 | ||
133,961 VND | 1 Piece(s) | 6 Day(s) or more | M6 | 1 to 1 | 125 | 150 | Feed-through terminal block | No connecting pin | 16 | Beige | 35 | 2.5 to 50 | 1,000 | 1,000 | WDU 35 | N/A | - | - | - | - | - | ||
133,961 VND | 1 Piece(s) | 6 Day(s) or more | M6 | 1 to 1 | 125 | 150 | Feed-through terminal block | With connecting pin / slot head screw | 16 | Dark beige | 35 | 2.5 to 50 | 1,000 | 1,000 | WDU 35/ZA | N/A | 6.5 × 1.2 / 1.0 × 5.5 | 18 | 4.0 to 5.0 | V-0 | 8 |