(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ø25 TWS Series Pilot Light (Part Number)

ø25 TWS Series Pilot Light
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      349,107VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

TWS series pilot light

[Features]
· Terminal cover not required.
· Drastically reduces the man-hours for wiring round crimp terminals.
· UL and CSA certified, compliant with EN standards (excluding some models)

 
Part Number
UPQS1B22DNG
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShape Color Rated Voltage
(V)
Protection function (environmentally resistant) Light Source Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications Features Shape

398,296 VND

1 Piece(s) 14 Day(s) or more [Square] Corner.GreenAC/DC24V[Available] IP40LEDCE / UL / TUV / CCC / CSA5339.542.5Plastic ringNameplate typeFlat Type

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Hole Size Ø25.5 Terminal shape Screw terminal Lock removing method NA

Please check the type/dimensions/specifications of the part UPQS1B22DNG in the ø25 TWS Series Pilot Light series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần UPQS1B22DNG trong chuỗi ø25 TWS Series Pilot Light.

Products like this...

Part Number
APS116DNA
APS116DNG
APS116DNPW
UPQS1B22DNPW
UPQS1B22DNR
UPQS1B26DNA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngShape Color Rated Voltage
(V)
Protection function (environmentally resistant) Light Source Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications Features Shape

570,514 VND

1 Piece(s) 6 Day(s) or more [Round] Circular.[Other] Amber[Other] AC100/110V[Available] IP65LEDCE / UL / CCC / TUV / CSA39.23474.5Metal ringNormal typeProtruding (dome shape)

570,514 VND

1 Piece(s) 6 Day(s) or more [Round] Circular.Green[Other] AC100/110V[Available] IP65LEDCE / UL / CCC / TUV / CSA39.23474.5Metal ringNormal typeProtruding (dome shape)

629,751 VND

1 Piece(s) 6 Day(s) or more [Round] Circular.[White] Pure White[Other] AC100/110V[Available] IP65LEDCE / UL / CCC / TUV / CSA39.23474.5Metal ringNormal typeProtruding (dome shape)

398,296 VND

1 Piece(s) 14 Day(s) or more [Square] Corner.[White] Pure WhiteAC/DC24V[Available] IP40LEDCE / UL / CCC / TUV / CSA5339.542.5Plastic ringNameplate typeFlat Type

409,740 VND

1 Piece(s) 6 Day(s) or more [Square] Corner.[Red] Red.AC/DC24V[Available] IP40LEDCE / UL / CCC / TUV / CSA5339.542.5Plastic ringNameplate typeFlat Type

608,416 VND

1 Piece(s) 6 Day(s) or more [Square] Corner.[Other] Amber[Other] AC200/220V[Available] IP40LEDCE / UL / CCC / TUV / CSA5339.572Plastic ringNameplate typeFlat Type