(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
TWS series pilot light
[Features]
· Terminal cover not required.
· Drastically reduces the man-hours for wiring round crimp terminals.
· UL and CSA certified, compliant with EN standards (excluding some models)
Part Number |
---|
UPQS1B16DNG |
UPQS1B26DNG |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Shape | Color | Rated Voltage (V) | Protection function (environmentally resistant) | Light Source | Representative Standard | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Specifications | Features | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
619,860 VND | 1 Piece(s) | 6 Day(s) or more | [Square] Corner. | Green | [Other] AC100/110V | [Available] IP40 | LED | CE / UL / TUV / CCC / CSA | 53 | 39.5 | 72 | Plastic ring | Nameplate type | Flat Type | ||
619,860 VND | 1 Piece(s) | 6 Day(s) or more | [Square] Corner. | Green | [Other] AC200/220V | [Available] IP40 | LED | CE / UL / TUV / CCC / CSA | 53 | 39.5 | 72 | Plastic ring | Nameplate type | Flat Type |
Loading...Tải…
Mounting Hole Size | Ø25.5 | Terminal shape | Screw terminal | Lock removing method | NA |