(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ø22 HW Series Pilot Light (Part Number)

ø22 HW Series Pilot Light
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      286,148VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

HW series pilot light.
[Features]
·SS terminal with finger protection structure realizes safety and labor saving
·Integral terminal cover, finger protection for ultimate safety
·Uses a rolling contact method that self-cleans the contact area
·Protective structure that shuts out the intrusion of water and oil [IP65]
·Equipped with a 2-point push-button switch that can be mounted with 1 hole for 2 independent push-button switches and 3 functions of an indicator light.
·Fully equipped with various voltages to meet worldwide needs

 
Part Number
HW2P-1Q2W
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShape Color Rated Voltage
(V)
Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Features Shape

356,531 VND

1 Piece(s) 6 Day(s) or more [Square] Corner.[White] Milk White[Other] AC/DC6VCE / UL / TUV / CCC / CSA29.629.650.3Nameplate typeFlat Type

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Hole Size Ø22.3 Protection function (environmentally resistant) IP65 Light Source LED
Terminal shape Screw terminal Lock removing method NA

Please check the type/dimensions/specifications of the part HW2P-1Q2W in the ø22 HW Series Pilot Light series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần HW2P-1Q2W trong chuỗi ø22 HW Series Pilot Light.

Products like this...

Part Number
HW1P-1H2R
HW1P-1H2S
HW1P-1H2Y
HW2P-1Q3R
HW2P-1Q4A
HW2P-1Q4G
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngShape Color Rated Voltage
(V)
Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Features Shape

413,989 VND

1 Piece(s) 6 Day(s) or more [Round] Circular.[Red] Red.[Other] AC100/110VCE / UL / CCC / TUV / CSA292967.8Nameplate typeFlat Type

402,495 VND

1 Piece(s) 6 Day(s) or more [Round] Circular.Blue[Other] AC100/110VCE / UL / CCC / TUV / CSA292967.8Nameplate typeFlat Type

402,495 VND

1 Piece(s) 6 Day(s) or more [Round] Circular.Yellow[Other] AC100/110VCE / UL / CCC / TUV / CSA292967.8Nameplate typeFlat Type

371,000 VND

1 Piece(s) 6 Day(s) or more [Square] Corner.[Red] Red.[Other] AC/DC12VCE / UL / CCC / TUV / CSA29.629.650.3Nameplate typeFlat Type

368,025 VND

1 Piece(s) 6 Day(s) or more [Square] Corner.[Other] AmberAC/DC24VCE / UL / CCC / TUV / CSA29.629.650.3Nameplate typeFlat Type

368,025 VND

1 Piece(s) 6 Day(s) or more [Square] Corner.GreenAC/DC24VCE / UL / CCC / TUV / CSA29.629.650.3Nameplate typeFlat Type