(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
HW series pilot light.
[Features]
·SS terminal with finger protection structure realizes safety and labor saving
·Integral terminal cover, finger protection for ultimate safety
·Uses a rolling contact method that self-cleans the contact area
·Protective structure that shuts out the intrusion of water and oil [IP65]
·Equipped with a 2-point push-button switch that can be mounted with 1 hole for 2 independent push-button switches and 3 functions of an indicator light.
·Fully equipped with various voltages to meet worldwide needs
Part Number |
---|
HW2P-1Q2R |
HW2P-1Q3R |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Shape | Color | Rated Voltage (V) | Representative Standard | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Features | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
347,948 VND | 1 Piece(s) | 24 Day(s) or more | [Square] Corner. | [Red] Red. | [Other] AC/DC6V | CE / UL / TUV / CCC / CSA | 29.6 | 29.6 | 50.3 | Nameplate type | Flat Type | ||
371,000 VND | 1 Piece(s) | 6 Day(s) or more | [Square] Corner. | [Red] Red. | [Other] AC/DC12V | CE / UL / TUV / CCC / CSA | 29.6 | 29.6 | 50.3 | Nameplate type | Flat Type |
Loading...Tải…
Mounting Hole Size | Ø22.3 | Protection function (environmentally resistant) | IP65 | Light Source | LED |
---|---|---|---|---|---|
Terminal shape | Screw terminal | Lock removing method | NA |