(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ø22 HW Series Pilot Light (Part Number)

ø22 HW Series Pilot Light
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      286,148VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

HW series pilot light.
[Features]
·SS terminal with finger protection structure realizes safety and labor saving
·Integral terminal cover, finger protection for ultimate safety
·Uses a rolling contact method that self-cleans the contact area
·Protective structure that shuts out the intrusion of water and oil [IP65]
·Equipped with a 2-point push-button switch that can be mounted with 1 hole for 2 independent push-button switches and 3 functions of an indicator light.
·Fully equipped with various voltages to meet worldwide needs

 
Part Number
HW1P-2H2G
HW1P-2M2G
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShape Color Rated Voltage
(V)
Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Features Shape

413,989 VND

1 Piece(s) 6 Day(s) or more [Round] Circular.Green[Other] AC100/110VCE / UL / TUV / CCC / CSA292978.3Normal typeProtruding (dome shape)

413,989 VND

1 Piece(s) 6 Day(s) or more [Round] Circular.Green[Other] AC200/220VCE / UL / TUV / CCC / CSA292978.3Normal typeProtruding (dome shape)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Hole Size Ø22.3 Protection function (environmentally resistant) IP65 Light Source LED
Terminal shape Screw terminal Lock removing method NA