(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A6 series pilot light
[Features]
· An integrated type with a short copper body of 22 mm, Light Duty Type.
· Uses fine mechanism, a unique high-performance contact mechanism that achieves a fine touch and light operation feel.
· Supports a wide range of applications, from the consumer market to factory automation.
· The LED illumination unit contains a current limiting resistor and a diode for protection against reverse connection inside the LED bulb.
· Complete with IP40 and IP65 protective structures. (IEC60529)
· Gold-clad 1c and 2c contacts.
· UL/CSA certified.
· Compliant with EN (European) standards.
· CCC certified.
Part Number |
---|
AL6H-P21JW |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Hole Size | Shape | Color | Rated Voltage (V) | Protection function (environmentally resistant) | Representative Standard | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Specifications | With 3-direction barrier |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
692,869 VND | 1 Piece(s) | 14 Day(s) or more | φ 16.2 | Elongated | [White] Pure White | AC100V | [Available] IP40 | UL / CSA | 38.5 | 24 | 67.6 | Enclosed type | × |
Loading...Tải…
Light Source | LED | Terminal shape | Solder Terminal | Lock removing method | NA |
---|
Please check the type/dimensions/specifications of the part AL6H-P21JW in the ø16 A6 Series Pilot Light series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AL6H-P21JW trong chuỗi ø16 A6 Series Pilot Light.
Part Number |
---|
AL6G-P4R |
AL6H-P1G |
AL6H-P1JW |
AL6H-P22JW |
AL6H-P4A |
AL6H-P4G |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Hole Size | Shape | Color | Rated Voltage (V) | Protection function (environmentally resistant) | Representative Standard | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Specifications | With 3-direction barrier |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
283,916 VND | 1 Piece(s) | 6 Day(s) or more | φ 16.2 | Elongated | [Red] Red | AC/DC24V | [Available] IP40 | CE / UL / CCC / CSA | 18 | 24 | 39 | Enclosed type | ○ | ||
233,618 VND | 1 Piece(s) | 14 Day(s) or more | φ 16.2 | Elongated | Green | [Other] DC5V | [Available] IP40 | CE / UL / CCC / CSA | 18 | 24 | 39 | Enclosed type | × | ||
233,618 VND | 1 Piece(s) | 14 Day(s) or more | φ 16.2 | Elongated | [White] Pure White | [Other] DC5V | [Available] IP40 | CE / UL / CCC / CSA | 18 | 24 | 39 | Enclosed type | × | ||
773,500 VND | 1 Piece(s) | 6 Day(s) or more | φ 16.2 | Elongated | [White] Pure White | AC200V | [Available] IP40 | UL / CSA | 38.5 | 24 | 67.6 | Enclosed type | × | ||
242,201 VND | 1 Piece(s) | 9 Day(s) | φ 16.2 | Elongated | [Other] Amber | AC/DC24V | [Available] IP40 | CE / UL / CCC / CSA | 18 | 24 | 39 | Enclosed type | × | ||
242,201 VND | 1 Piece(s) | 9 Day(s) | φ 16.2 | Elongated | Green | AC/DC24V | [Available] IP40 | CE / UL / CCC / CSA | 18 | 24 | 39 | Enclosed type | × |