(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ø16 A6 Series Pilot Light (Part Number)

ø16 A6 Series Pilot Light
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      207,596VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A6 series pilot light

[Features]
· An integrated type with a short copper body of 22 mm, Light Duty Type.
· Uses fine mechanism, a unique high-performance contact mechanism that achieves a fine touch and light operation feel.
· Supports a wide range of applications, from the consumer market to factory automation.
· The LED illumination unit contains a current limiting resistor and a diode for protection against reverse connection inside the LED bulb.
· Complete with IP40 and IP65 protective structures. (IEC60529)
· Gold-clad 1c and 2c contacts.
· UL/CSA certified.
· Compliant with EN (European) standards.
· CCC certified.

 
Part Number
AL6M-P4R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Hole Size Shape Color Rated Voltage
(V)
Protection function (environmentally resistant) Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications With 3-direction barrier

207,596 VND

1 Piece(s) 6 Day(s) or more φ 16.2[Round] Round[Red] RedAC/DC24V[Available] IP40CE / UL / CCC / CSA181839Enclosed type×

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Light Source LED Terminal shape Solder Terminal Lock removing method NA

Please check the type/dimensions/specifications of the part AL6M-P4R in the ø16 A6 Series Pilot Light series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần AL6M-P4R trong chuỗi ø16 A6 Series Pilot Light.

Products like this...

Part Number
AL6G-P4R
AL6H-P1G
AL6H-P1JW
AL6M-P4S
AL6M-P4Y
AL6Q-P1A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngMounting Hole Size Shape Color Rated Voltage
(V)
Protection function (environmentally resistant) Representative Standard Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Specifications With 3-direction barrier

283,916 VND

1 Piece(s) 6 Day(s) or more φ 16.2Elongated[Red] RedAC/DC24V[Available] IP40CE / UL / CCC / CSA182439Enclosed type

233,618 VND

1 Piece(s) 14 Day(s) or more φ 16.2ElongatedGreen[Other] DC5V[Available] IP40CE / UL / CCC / CSA182439Enclosed type×

233,618 VND

1 Piece(s) 14 Day(s) or more φ 16.2Elongated[White] Pure White[Other] DC5V[Available] IP40CE / UL / CCC / CSA182439Enclosed type×

242,201 VND

1 Piece(s) 6 Day(s) or more φ 16.2[Round] RoundBlueAC/DC24V[Available] IP40CE / UL / CCC / CSA181839Enclosed type×

242,201 VND

1 Piece(s) 9 Day(s) φ 16.2[Round] RoundYellowAC/DC24V[Available] IP40CE / UL / CCC / CSA181839Enclosed type×

233,618 VND

1 Piece(s) 14 Day(s) or more φ 16.2[Square] Square[Other] Amber[Other] DC5V[Available] IP40CE / UL / CCC / CSA181839Enclosed type×