(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
ZDUA/ZDUB Series (Part Number)

ZDUA/ZDUB Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      36,258VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Compact terminal block / panel mount / excellent earthquake resistance due to tension clamp technology.

 
Part Number
ZDUB 2.5-2/2AN/DM
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngNumber of input/outputs Rated current (IEC)
(A)
Rated current (UL)
(A)
Type Features Application Pitch Between Terminals
(mm)
Collar Rated voltage (IEC)
(V)
Rated voltage (UL)
(V)
Model Included cover Driver cutting edge dimension
(mm)
Impulse withstand voltage
(kV)

38,341 VND

4 Piece(s) 4 Day(s) or more 1 to 12420Middle terminal block2-way connectionFor direct mounting5.1Dark beige800600ZDUB 2.5-2/2AN/DMN/A0.6 × 3.5 / 1.0 × 5.58

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Wiring Method Spring Mounting Method For DIN 15 mm (TS15) Parts/Completed products Individual parts
Number of Poles(Pole) 1 Rated wire size(mm2) 2.5 Wire connection range Min to Max(mm2) 0.13 to 4
Wire coating peeling length(mm) 10 Flame retardant class UL94 V-0